Clamps with soft face, similar to DIN 6314

EH 23190.

This clamp (clamping claw) according to DIN 6314 with soft face is mainly used in mechanical clamping technology for clamping workpieces.

The soft face protects the workpiece from damage. With the combination of nut DIN 6330 B (EH 23070.)/conical seat DIN 6319 G (EH 23050.) on the clamping bolt and thrust pad DIN 6311 (EH 22560. removable) on the adjusting screw compensates for the lack of parallelity. The clamp can be used either way (soft or hard clamping surface).

Your selection resulted in 24 hits

Version
picture
Nominal dimension b1 [mm]
a1 [mm]
l3 [mm]
b2 [mm]
l1 [mm]
T-slot size [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
without accessories
picture:
1
Nominal dimension b1 [mm]:
9 mm
a1 [mm]:
12 mm
l3 [mm]:
-
b2 [mm]:
25 mm
l1 [mm]:
60 mm
T-slot size [mm]:
-
Article-No.:
23190.0010
CAD
Documents
Clamps
  • without accessories – picture 1
  • Nominal dimension b1: 9 mm
  • a1: 12 mm
  • b2: 25 mm
  • b3: 10 mm
  • d: M8
  • e1: 13 mm
  • e2: 22 mm
  • l1: 60 mm
  • l2 ±1: 10 mm
  • l4: 8 mm
  • s: 2 mm
  • Weight: 111 g
show article view
Clamps
Version:
without accessories
picture:
1
Nominal dimension b1 [mm]:
11 mm
a1 [mm]:
15 mm
l3 [mm]:
-
b2 [mm]:
30 mm
l1 [mm]:
80 mm
T-slot size [mm]:
-
Article-No.:
23190.0020
CAD
Documents
Clamps
  • without accessories – picture 1
  • Nominal dimension b1: 11 mm
  • a1: 15 mm
  • b2: 30 mm
  • b3: 12 mm
  • d: M10
  • e1: 15 mm
  • e2: 30 mm
  • l1: 80 mm
  • l2 ±1: 12 mm
  • l4: 10 mm
  • s: 2 mm
  • Weight: 221 g
show article view
Clamps
Version:
without accessories
picture:
1
Nominal dimension b1 [mm]:
14 mm
a1 [mm]:
20 mm
l3 [mm]:
-
b2 [mm]:
40 mm
l1 [mm]:
100 mm
T-slot size [mm]:
-
Article-No.:
23190.0030
CAD
Documents
Clamps
  • without accessories – picture 1
  • Nominal dimension b1: 14 mm
  • a1: 20 mm
  • b2: 40 mm
  • b3: 14 mm
  • d: M12
  • e1: 21 mm
  • e2: 40 mm
  • l1: 100 mm
  • l2 ±1: 15 mm
  • l4: 12 mm
  • s -0.5: 3 mm
  • Weight: 478 g
show article view
Clamps
Version:
without accessories
picture:
1
Nominal dimension b1 [mm]:
18 mm
a1 [mm]:
25 mm
l3 [mm]:
-
b2 [mm]:
50 mm
l1 [mm]:
125 mm
T-slot size [mm]:
-
Article-No.:
23190.0040
CAD
Documents
Clamps
  • without accessories – picture 1
  • Nominal dimension b1: 18 mm
  • a1: 25 mm
  • b2: 50 mm
  • b3: 18 mm
  • d: M16
  • e1: 26 mm
  • e2: 45 mm
  • l1: 125 mm
  • l2 ±1: 20 mm
  • l4: 16 mm
  • s -0.5: 3 mm
  • Weight: 949 g
show article view
Clamps
Version:
only with adjusting screw
picture:
2
Nominal dimension b1 [mm]:
9 mm
a1 [mm]:
12 mm
l3 [mm]:
-
b2 [mm]:
25 mm
l1 [mm]:
60 mm
T-slot size [mm]:
-
Article-No.:
23190.0011
CAD
Documents
Clamps
  • only with adjusting screw – picture 2
  • Nominal dimension b1: 9 mm
  • a1: 12 mm
  • b2: 25 mm
  • b3: 10 mm
  • d: M8
  • e1: 13 mm
  • e2: 22 mm
  • l1: 60 mm
  • l2 ±1: 10 mm
  • l4: 8 mm
  • s: 2 mm
  • Weight: 150 g
  • Clamping height h2 min.: 8 mm
  • Clamping height h2 max.: 23 mm
show article view
Clamps
Version:
only with adjusting screw
picture:
2
Nominal dimension b1 [mm]:
9 mm
a1 [mm]:
12 mm
l3 [mm]:
-
b2 [mm]:
25 mm
l1 [mm]:
60 mm
T-slot size [mm]:
-
Article-No.:
23190.0012
CAD
Documents
Clamps
  • only with adjusting screw – picture 2
  • Nominal dimension b1: 9 mm
  • a1: 12 mm
  • b2: 25 mm
  • b3: 10 mm
  • d: M8
  • e1: 13 mm
  • e2: 22 mm
  • l1: 60 mm
  • l2 ±1: 10 mm
  • l4: 8 mm
  • s: 2 mm
  • Weight: 160 g
  • Clamping height h2 min.: 8 mm
  • Clamping height h2 max.: 43 mm
show article view
Clamps
Version:
only with adjusting screw
picture:
2
Nominal dimension b1 [mm]:
11 mm
a1 [mm]:
15 mm
l3 [mm]:
-
b2 [mm]:
30 mm
l1 [mm]:
80 mm
T-slot size [mm]:
-
Article-No.:
23190.0021
CAD
Documents
Clamps
  • only with adjusting screw – picture 2
  • Nominal dimension b1: 11 mm
  • a1: 15 mm
  • b2: 30 mm
  • b3: 12 mm
  • d: M10
  • e1: 15 mm
  • e2: 30 mm
  • l1: 80 mm
  • l2 ±1: 12 mm
  • l4: 10 mm
  • s: 2 mm
  • Weight: 295 g
  • Clamping height h2 min.: 10 mm
  • Clamping height h2 max.: 38 mm
show article view
Clamps
Version:
only with adjusting screw
picture:
2
Nominal dimension b1 [mm]:
11 mm
a1 [mm]:
15 mm
l3 [mm]:
-
b2 [mm]:
30 mm
l1 [mm]:
80 mm
T-slot size [mm]:
-
Article-No.:
23190.0022
CAD
Documents
Clamps
  • only with adjusting screw – picture 2
  • Nominal dimension b1: 11 mm
  • a1: 15 mm
  • b2: 30 mm
  • b3: 12 mm
  • d: M10
  • e1: 15 mm
  • e2: 30 mm
  • l1: 80 mm
  • l2 ±1: 12 mm
  • l4: 10 mm
  • s: 2 mm
  • Weight: 310 g
  • Clamping height h2 min.: 10 mm
  • Clamping height h2 max.: 58 mm
show article view
Clamps
Version:
only with adjusting screw
picture:
2
Nominal dimension b1 [mm]:
14 mm
a1 [mm]:
20 mm
l3 [mm]:
-
b2 [mm]:
40 mm
l1 [mm]:
100 mm
T-slot size [mm]:
-
Article-No.:
23190.0031
CAD
Documents
Clamps
  • only with adjusting screw – picture 2
  • Nominal dimension b1: 14 mm
  • a1: 20 mm
  • b2: 40 mm
  • b3: 14 mm
  • d: M12
  • e1: 21 mm
  • e2: 40 mm
  • l1: 100 mm
  • l2 ±1: 15 mm
  • l4: 12 mm
  • s -0.5: 3 mm
  • Weight: 590 g
  • Clamping height h2 min.: 10 mm
  • Clamping height h2 max.: 31 mm
show article view
Clamps
Version:
only with adjusting screw
picture:
2
Nominal dimension b1 [mm]:
14 mm
a1 [mm]:
20 mm
l3 [mm]:
-
b2 [mm]:
40 mm
l1 [mm]:
100 mm
T-slot size [mm]:
-
Article-No.:
23190.0032
CAD
Documents
Clamps
  • only with adjusting screw – picture 2
  • Nominal dimension b1: 14 mm
  • a1: 20 mm
  • b2: 40 mm
  • b3: 14 mm
  • d: M12
  • e1: 21 mm
  • e2: 40 mm
  • l1: 100 mm
  • l2 ±1: 15 mm
  • l4: 12 mm
  • s -0.5: 3 mm
  • Weight: 620 g
  • Clamping height h2 min.: 10 mm
  • Clamping height h2 max.: 71 mm
show article view
Clamps
Version:
only with adjusting screw
picture:
2
Nominal dimension b1 [mm]:
18 mm
a1 [mm]:
25 mm
l3 [mm]:
-
b2 [mm]:
50 mm
l1 [mm]:
125 mm
T-slot size [mm]:
-
Article-No.:
23190.0041
CAD
Documents
Clamps
  • only with adjusting screw – picture 2
  • Nominal dimension b1: 18 mm
  • a1: 25 mm
  • b2: 50 mm
  • b3: 18 mm
  • d: M16
  • e1: 26 mm
  • e2: 45 mm
  • l1: 125 mm
  • l2 ±1: 20 mm
  • l4: 16 mm
  • s -0.5: 3 mm
  • Weight: 1150 g
  • Clamping height h2 min.: 12 mm
  • Clamping height h2 max.: 42 mm
show article view
Clamps
Version:
only with adjusting screw
picture:
2
Nominal dimension b1 [mm]:
18 mm
a1 [mm]:
25 mm
l3 [mm]:
-
b2 [mm]:
50 mm
l1 [mm]:
125 mm
T-slot size [mm]:
-
Article-No.:
23190.0042
CAD
Documents
Clamps
  • only with adjusting screw – picture 2
  • Nominal dimension b1: 18 mm
  • a1: 25 mm
  • b2: 50 mm
  • b3: 18 mm
  • d: M16
  • e1: 26 mm
  • e2: 45 mm
  • l1: 125 mm
  • l2 ±1: 20 mm
  • l4: 16 mm
  • s -0.5: 3 mm
  • Weight: 1220 g
  • Clamping height h2 min.: 12 mm
  • Clamping height h2 max.: 87 mm
show article view
Clamps
Version:
with adjusting screw and clamping bolt
picture:
3
Nominal dimension b1 [mm]:
9 mm
a1 [mm]:
12 mm
l3 [mm]:
50 mm
b2 [mm]:
25 mm
l1 [mm]:
60 mm
T-slot size [mm]:
8 mm
Article-No.:
23190.0015
CAD
Documents
Clamps
  • with adjusting screw and clamping bolt – picture 3
  • Nominal dimension b1: 9 mm
  • a1: 12 mm
  • b2: 25 mm
  • l3: 50 mm
  • a2: 7.6 mm
  • b3: 10 mm
  • d: M8
  • e1: 13 mm
  • e2: 22 mm
  • l1: 60 mm
  • l2 ±1: 10 mm
  • l4: 8 mm
  • s: 2 mm
  • Weight: 200 g
  • Clamping height h2 min.: 8 mm
  • Clamping height h2 max.: 16 mm
  • T-slot size: 8 mm
show article view
Clamps
Version:
with adjusting screw and clamping bolt
picture:
3
Nominal dimension b1 [mm]:
9 mm
a1 [mm]:
12 mm
l3 [mm]:
80 mm
b2 [mm]:
25 mm
l1 [mm]:
60 mm
T-slot size [mm]:
8 mm
Article-No.:
23190.0016
CAD
Documents
Clamps
  • with adjusting screw and clamping bolt – picture 3
  • Nominal dimension b1: 9 mm
  • a1: 12 mm
  • b2: 25 mm
  • l3: 80 mm
  • a2: 7.6 mm
  • b3: 10 mm
  • d: M8
  • e1: 13 mm
  • e2: 22 mm
  • l1: 60 mm
  • l2 ±1: 10 mm
  • l4: 8 mm
  • s: 2 mm
  • Weight: 220 g
  • Clamping height h2 min.: 8 mm
  • Clamping height h2 max.: 43 mm
  • T-slot size: 8 mm
show article view
Clamps
Version:
with adjusting screw and clamping bolt
picture:
3
Nominal dimension b1 [mm]:
11 mm
a1 [mm]:
15 mm
l3 [mm]:
65 mm
b2 [mm]:
30 mm
l1 [mm]:
80 mm
T-slot size [mm]:
10 mm
Article-No.:
23190.0025
CAD
Documents
Clamps
  • with adjusting screw and clamping bolt – picture 3
  • Nominal dimension b1: 11 mm
  • a1: 15 mm
  • b2: 30 mm
  • l3: 65 mm
  • a2: 9.6 mm
  • b3: 12 mm
  • d: M10
  • e1: 15 mm
  • e2: 30 mm
  • l1: 80 mm
  • l2 ±1: 12 mm
  • l4: 10 mm
  • s: 2 mm
  • Weight: 385 g
  • Clamping height h2 min.: 10 mm
  • Clamping height h2 max.: 22 mm
  • T-slot size: 10 mm
show article view
Clamps
Version:
with adjusting screw and clamping bolt
picture:
3
Nominal dimension b1 [mm]:
11 mm
a1 [mm]:
15 mm
l3 [mm]:
100 mm
b2 [mm]:
30 mm
l1 [mm]:
80 mm
T-slot size [mm]:
10 mm
Article-No.:
23190.0026
CAD
Documents
Clamps
  • with adjusting screw and clamping bolt – picture 3
  • Nominal dimension b1: 11 mm
  • a1: 15 mm
  • b2: 30 mm
  • l3: 100 mm
  • a2: 9.6 mm
  • b3: 12 mm
  • d: M10
  • e1: 15 mm
  • e2: 30 mm
  • l1: 80 mm
  • l2 ±1: 12 mm
  • l4: 10 mm
  • s: 2 mm
  • Weight: 420 g
  • Clamping height h2 min.: 10 mm
  • Clamping height h2 max.: 58 mm
  • T-slot size: 10 mm
show article view
Clamps
Version:
with adjusting screw and clamping bolt
picture:
3
Nominal dimension b1 [mm]:
14 mm
a1 [mm]:
20 mm
l3 [mm]:
80 mm
b2 [mm]:
40 mm
l1 [mm]:
100 mm
T-slot size [mm]:
12 mm
Article-No.:
23190.0035
CAD
Documents
Clamps
  • with adjusting screw and clamping bolt – picture 3
  • Nominal dimension b1: 14 mm
  • a1: 20 mm
  • b2: 40 mm
  • l3: 80 mm
  • a2: 11.6 mm
  • b3: 14 mm
  • d: M12
  • e1: 21 mm
  • e2: 40 mm
  • l1: 100 mm
  • l2 ±1: 15 mm
  • l4: 12 mm
  • s -0.5: 3 mm
  • Weight: 740 g
  • Clamping height h2 min.: 10 mm
  • Clamping height h2 max.: 28 mm
  • T-slot size: 12 mm
show article view
Clamps
Version:
with adjusting screw and clamping bolt
picture:
3
Nominal dimension b1 [mm]:
14 mm
a1 [mm]:
20 mm
l3 [mm]:
125 mm
b2 [mm]:
40 mm
l1 [mm]:
100 mm
T-slot size [mm]:
12 mm
Article-No.:
23190.0036
CAD
Documents
Clamps
  • with adjusting screw and clamping bolt – picture 3
  • Nominal dimension b1: 14 mm
  • a1: 20 mm
  • b2: 40 mm
  • l3: 125 mm
  • a2: 11.6 mm
  • b3: 14 mm
  • d: M12
  • e1: 21 mm
  • e2: 40 mm
  • l1: 100 mm
  • l2 ±1: 15 mm
  • l4: 12 mm
  • s -0.5: 3 mm
  • Weight: 805 g
  • Clamping height h2 min.: 10 mm
  • Clamping height h2 max.: 71 mm
  • T-slot size: 12 mm
show article view
Clamps
Version:
with adjusting screw and clamping bolt
picture:
3
Nominal dimension b1 [mm]:
14 mm
a1 [mm]:
20 mm
l3 [mm]:
80 mm
b2 [mm]:
40 mm
l1 [mm]:
100 mm
T-slot size [mm]:
14 mm
Article-No.:
23190.0037
CAD
Documents
Clamps
  • with adjusting screw and clamping bolt – picture 3
  • Nominal dimension b1: 14 mm
  • a1: 20 mm
  • b2: 40 mm
  • l3: 80 mm
  • a2: 13.6 mm
  • b3: 14 mm
  • d: M12
  • e1: 21 mm
  • e2: 40 mm
  • l1: 100 mm
  • l2 ±1: 15 mm
  • l4: 12 mm
  • s -0.5: 3 mm
  • Weight: 755 g
  • Clamping height h2 min.: 10 mm
  • Clamping height h2 max.: 26 mm
  • T-slot size: 14 mm
show article view
Clamps
Version:
with adjusting screw and clamping bolt
picture:
3
Nominal dimension b1 [mm]:
14 mm
a1 [mm]:
20 mm
l3 [mm]:
125 mm
b2 [mm]:
40 mm
l1 [mm]:
100 mm
T-slot size [mm]:
14 mm
Article-No.:
23190.0038
CAD
Documents
Clamps
  • with adjusting screw and clamping bolt – picture 3
  • Nominal dimension b1: 14 mm
  • a1: 20 mm
  • b2: 40 mm
  • l3: 125 mm
  • a2: 13.6 mm
  • b3: 14 mm
  • d: M12
  • e1: 21 mm
  • e2: 40 mm
  • l1: 100 mm
  • l2 ±1: 15 mm
  • l4: 12 mm
  • s -0.5: 3 mm
  • Weight: 820 g
  • Clamping height h2 min.: 10 mm
  • Clamping height h2 max.: 71 mm
  • T-slot size: 14 mm
show article view
Clamps
Version:
with adjusting screw and clamping bolt
picture:
3
Nominal dimension b1 [mm]:
18 mm
a1 [mm]:
25 mm
l3 [mm]:
100 mm
b2 [mm]:
50 mm
l1 [mm]:
125 mm
T-slot size [mm]:
16 mm
Article-No.:
23190.0045
CAD
Documents
Clamps
  • with adjusting screw and clamping bolt – picture 3
  • Nominal dimension b1: 18 mm
  • a1: 25 mm
  • b2: 50 mm
  • l3: 100 mm
  • a2: 15.6 mm
  • b3: 18 mm
  • d: M16
  • e1: 26 mm
  • e2: 45 mm
  • l1: 125 mm
  • l2 ±1: 20 mm
  • l4: 16 mm
  • s -0.5: 3 mm
  • Weight: 1470 g
  • Clamping height h2 min.: 12 mm
  • Clamping height h2 max.: 31 mm
  • T-slot size: 16 mm
show article view
Clamps
Version:
with adjusting screw and clamping bolt
picture:
3
Nominal dimension b1 [mm]:
18 mm
a1 [mm]:
25 mm
l3 [mm]:
160 mm
b2 [mm]:
50 mm
l1 [mm]:
125 mm
T-slot size [mm]:
16 mm
Article-No.:
23190.0046
CAD
Documents
Clamps
  • with adjusting screw and clamping bolt – picture 3
  • Nominal dimension b1: 18 mm
  • a1: 25 mm
  • b2: 50 mm
  • l3: 160 mm
  • a2: 15.6 mm
  • b3: 18 mm
  • d: M16
  • e1: 26 mm
  • e2: 45 mm
  • l1: 125 mm
  • l2 ±1: 20 mm
  • l4: 16 mm
  • s -0.5: 3 mm
  • Weight: 1630 g
  • Clamping height h2 min.: 12 mm
  • Clamping height h2 max.: 87 mm
  • T-slot size: 16 mm
show article view
Clamps
Version:
with adjusting screw and clamping bolt
picture:
3
Nominal dimension b1 [mm]:
18 mm
a1 [mm]:
25 mm
l3 [mm]:
100 mm
b2 [mm]:
50 mm
l1 [mm]:
125 mm
T-slot size [mm]:
18 mm
Article-No.:
23190.0047
CAD
Documents
Clamps
  • with adjusting screw and clamping bolt – picture 3
  • Nominal dimension b1: 18 mm
  • a1: 25 mm
  • b2: 50 mm
  • l3: 100 mm
  • a2: 17.6 mm
  • b3: 18 mm
  • d: M16
  • e1: 26 mm
  • e2: 45 mm
  • l1: 125 mm
  • l2 ±1: 20 mm
  • l4: 16 mm
  • s -0.5: 3 mm
  • Weight: 1490 g
  • Clamping height h2 min.: 12 mm
  • Clamping height h2 max.: 32 mm
  • T-slot size: 18 mm
show article view
Clamps
Version:
with adjusting screw and clamping bolt
picture:
3
Nominal dimension b1 [mm]:
18 mm
a1 [mm]:
25 mm
l3 [mm]:
160 mm
b2 [mm]:
50 mm
l1 [mm]:
125 mm
T-slot size [mm]:
18 mm
Article-No.:
23190.0048
CAD
Documents
Clamps
  • with adjusting screw and clamping bolt – picture 3
  • Nominal dimension b1: 18 mm
  • a1: 25 mm
  • b2: 50 mm
  • l3: 160 mm
  • a2: 17.6 mm
  • b3: 18 mm
  • d: M16
  • e1: 26 mm
  • e2: 45 mm
  • l1: 125 mm
  • l2 ±1: 20 mm
  • l4: 16 mm
  • s -0.5: 3 mm
  • Weight: 1650 g
  • Clamping height h2 min.: 12 mm
  • Clamping height h2 max.: 87 mm
  • T-slot size: 18 mm
show article view
Clamps

Material

Soft face

  • Brass, brazed

Clamp

  • Heat-treated steel, blackened
Title
Category
Type
Direct download
Download basket
Datasheet EH 23190. Clamps – with soft face, similar to DIN 6314
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.