23180.0217 - Clamps
with nose

This clamp (clamping claw) with nose is mainly used in mechanical clamping technology for clamping workpieces.

This article 23180.0217 - Clamps with nose / with keyway (Nominal dimension b1: 17 mm, l1: 175 mm) is one variant of the article group Clamps with nose (EH 23180.)

Version
picture
Nominal dimension b1 [mm]
l1 [mm]
b2 [mm]
d [mm]
Article-No.
Documents
Price [€]
Available
Version:
with keyway
picture:
2
Nominal dimension b1 [mm]:
17 mm
l1 [mm]:
175 mm
b2 [mm]:
35 mm
d [mm]:
-
Article-No.:
23180.0217
Documents
Clamps
  • with keyway – picture 2
  • Nominal dimension b1: 17 mm
  • l1: 175 mm
  • a1: 25 mm
  • a2: 9 mm
  • a3: 4.5 mm
  • b2: 35 mm
  • b3: 15.5 mm
  • l2: 40 mm
  • l3: 52 mm
  • l4: 29 mm
  • Weight: 812 g
Clamps

Material

  • Heat-treated steel, tempered, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 23180.0217
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.