23160.0111 - Clamps
stepped

This clamp (clamping claw) according to DIN 6314 B is stepped and is mainly used in mechanical clamping technology for clamping workpieces.

This article 23160.0111 - Clamps stepped / (Nominal dimension b1: 11 mm, l: 90 mm) is one variant of the article group Clamps stepped (EH 23160.)

Nominal dimension b1 [mm]
l [mm]
b2 [mm]
For screws [mm]
For screws [in]
Article-No.
Documents
Price [€]
Available
Nominal dimension b1 [mm]:
11 mm
l [mm]:
90 mm
b2 [mm]:
25 mm
For screws [mm]:
M10
For screws [in]:
3/8 in
Article-No.:
23160.0111
Documents
Clamps
  • Nominal dimension b1: 11 mm
  • l: 90 mm
  • a: 13 mm
  • b2: 25 mm
  • b3: 12 mm
  • c: 10 mm
  • e1: 19 mm
  • e2: 26.5 mm
  • e3: 58 mm
  • h: 25 mm
  • h1: 18 mm
  • h2: 4 mm
  • For screws: M10
  • For screws: 3/8 in
  • Weight: 168 g
Clamps

Material

  • Heat-treated steel, tempered, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 23160.0111
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.