23140.0026 - Clamps
DIN 6314 flat

This clamp (clamping claw) according to DIN 6314 is mainly used in mechanical clamping technology for clamping workpieces.

This article 23140.0026 - Clamps DIN 6314 flat / (Nominal dimension b1: 26 mm, l: 200 mm) is one variant of the article group Clamps DIN 6314 flat (EH 23140.)

Nominal dimension b1 [mm]
l [mm]
b2 [mm]
For screws [mm]
For screws [in]
Article-No.
Documents
Price [€]
Available
Nominal dimension b1 [mm]:
26 mm
l [mm]:
200 mm
b2 [mm]:
70 mm
For screws [mm]:
M24
For screws [in]:
1 in
Article-No.:
23140.0026
Documents
Clamps
  • Nominal dimension b1: 26 mm
  • l: 200 mm
  • a: 30 mm
  • b2: 70 mm
  • b3: 26 mm
  • e1: 35 mm
  • e2: 80 mm
  • For screws: M24
  • For screws: 1 in
  • Weight: 2617 g
Clamps

Material

  • Heat-treated steel, varnished
Title
Category
Type
Direct download
Download basket
Datasheet 23140.0026
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.