T-bolts when combined with DIN 6330 fixture nuts (EH 23070.) and DIN 6340 plain washers (EH 23060.) become complete clamping bolts.
These T-bolts are characterised by the rolled thread.
This article 23030.0361 - T-Bolts DIN 787 / quality 8.8 (T-slot size: 36 mm, d: M30, l: 125 mm) is one variant of the article group T-Bolts DIN 787 (EH 23030.)
Special types on request.
For torques and strengths please refer to appendix - Technical Data -
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.