23030.0162 - T-Bolts
DIN 787

T-bolts when combined with DIN 6330 fixture nuts (EH 23070.) and DIN 6340 plain washers (EH 23060.) become complete clamping bolts.

These T-bolts are characterised by the rolled thread.

This article 23030.0162 - T-Bolts DIN 787 / quality 8.8 (T-slot size: 16 mm, d: M16, l: 100 mm) is one variant of the article group T-Bolts DIN 787 (EH 23030.)

Version
T-slot size [mm]
d [mm]
l [mm]
e [mm]
k [mm]
Article-No.
Documents
Price [€]
Available
Version:
quality 8.8
T-slot size [mm]:
16 mm
d [mm]:
M16
l [mm]:
100 mm
e [mm]:
25 mm
k [mm]:
9 mm
Article-No.:
23030.0162 1)
Documents
T-Bolts
  • quality 8.8
  • T-slot size: 16 mm
  • d: M16
  • l: 100 mm
  • a: 15.6 mm
  • b: 63 mm
  • e: 25 mm
  • k: 9 mm
  • Weight: 185 g
T-Bolts

Material

  • Heat-treated steel, black, forged, T-slot guidance milled

Notes

Customized design on request.

References

For torques and strengths please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet 23030.0162
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.