23040.0624 - Studs
DIN 6379 b1 long for nuts for T-slots

Studs combined with T-nuts DIN 508 (EH 23010./23020.), fixture nuts DIN 6330 (EH 23070.) and plain washers DIN 6340 (EH 23060.) become complete clamping studs.

These studs are characterised by the rolled thread.

This article 23040.0624 - Studs DIN 6379 b1 long for nuts for T-slots / quality 10.9 (d: M12, l: 100 mm) is one variant of the article group Studs DIN 6379 b1 long for nuts for T-slots (EH 23040.)

Version
d [mm]
l [mm]
Article-No.
Documents
Price [€]
Available
Version:
quality 10.9
d [mm]:
M12
l [mm]:
100 mm
Article-No.:
23040.0624 1)
Documents
Studs
  • quality 10.9
  • d: M12
  • l: 100 mm
  • b1: 30 mm
  • b2: 63 mm
  • Weight: 71 g
Studs

Material

  • Heat-treated steel

References

For torques and strengths please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet 23040.0624
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.