For clamping and centering of workpieces with internal bore. Exact self centering with a precision of ±0,025 mm. Due to the clamping segments being ground, workpieces with raw and/or machined surfaces can be frictionally connected, centered and held down at the seats. Large adjustment stroke and a low building height are a feature of the centering clamping element.
Mounting from either top or bottom.
This article 23340.0086 - Centering Clamping Elements with clamping segments / (d1 min.: 86.5 mm, d1 max.: 102.5 mm) is one variant of the article group Centering Clamping Elements with clamping segments (EH 23340.)
Body
Spring
Clamping segments
Assembly instruction for mounting from above: Remove clamping plate and screw. Screw in threaded pin from below, and tighten from above using female WS2.
Further or detailed information can be found in the assembly and operating instructions.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.