3712.030 - SIMPLEX soft-face mallet
TPE-soft / rubber composition; with reinforced cast iron housing and fibre-glass handle

The SIMPLEX series 3712 is available with the popular insert combination of TPE-soft / rubber composition.

The blue TPE-soft insert (series 3201) is the softest insert of the SIMPLEX line and offers strong impact cushioning for work requiring a light touch. Unlike conventional rubber mallets, it does not leave behind any undesired black marring.

Ultra low-wear, impact cushioning and odourless, the medium hard rubber insert (series 3202) offers a much longer service life than a conventional rubber hammer.

The black, reinforced cast iron housing provides for greater stability thanks to the enlarged wall thicknesses and struts. The increase in weight ensures greater impact force.

Extremely rugged and durable, the fibre glass handle offers exceptional break resistance. It is shaped ergonomically and includes a non-slip handle. It possesses a smooth surface and is inorganic (non-sensitive to moisture).

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in sizes D30mm and D80mm.

Product features:

  • SIMPLEX soft-face mallet with the insert combination of TPE-soft (blue, soft, no marring) / rubber composition (black, medium hard, impact cushioning, odourless, low-wear).
  • Reinforced cast iron housing with great stability boosts impact force by adding weight.
  • Exceptionally rugged and durable fibre glass handle with non-slip grip, inorganic (non-sensitive to moisture).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in D30mm to 80mm.

Application Areas

For very delicate materials, gardening and landscaping, floor tiling, natural stone setting, furniture assembly, drywall construction, window and door construction, joiner's work

This article 3712.030 - SIMPLEX soft-face mallet TPE-soft / rubber composition; with reinforced cast iron housing and fibre-glass handle / (Ø: 30 mm) is one variant of the article group SIMPLEX soft-face mallets TPE-soft / rubber composition; with reinforced cast iron housing and fibre-glass handle (EH 3712.)

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
30 mm
lkopf [mm]:
90 mm
lhges [mm]:
300 mm
gewicht [g]:
457 g
Article-No.:
3712.030
SIMPLEX soft-face mallet
  • Ø: 30 mm
  • lkopf : 90 mm
  • lhges : 300 mm
  • Length x Width x Height: 300 mm x 90 mm x 34 mm
  • Weight: 457 g
  • GTIN: 4030618305736
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16

Material

Handle

  • Fibreglass with rubber grip

insert 1

  • TPE-soft, blue
  • Non-marring
  • Soft

insert 2

  • Rubber composition, black
  • Medium hard
  • impact cushioning
  • Odorless
  • Low-wear

Housing

  • Reinforced cast iron, black
Title
Category
Type
Direct download
Download basket
Datasheet 3712.030
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.