3703.040 - SIMPLEX soft-face mallet
TPE-mid; with reinforced cast iron housing and fibre-glass handle

The SIMPLEX series 3703 is equipped with the TPE-mid insert on either side.

This grey, medium hard insert (series 3203) allows for an impact force that is comparable to the black insert made of rubber composition (series 3202). The difference is that it will not leave any undesired black marring.

The black, reinforced cast iron housing provides for greater stability thanks to the enlarged wall thicknesses and struts. The increase in weight ensures greater impact force.

Extremely rugged and durable, the fibre glass handle offers exceptional break resistance. It is shaped ergonomically and includes a non-slip handle. It possesses a smooth surface and is inorganic (non-sensitive to moisture).

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in sizes ranging from D30mm to D80mm.

Product features:

  • SIMPLEX soft-face mallet with TPE-mid inserts (grey, medium hard, no marring) on both sides.
  • Reinforced cast iron housing with great stability boosts impact force by adding weight.
  • Exceptionally rugged and durable fibre glass handle with non-slip grip, inorganic (non-sensitive to moisture).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in sizes of D30mm to D80mm.

Application Areas

For delicate materials gardening and landscaping, natural stone setting, drywall construction, furniture assembly, floor tiling, paving, masonry and stair work, window and door construction, joiner's work

This article 3703.040 - SIMPLEX soft-face mallet TPE-mid; with reinforced cast iron housing and fibre-glass handle / (Ø: 40 mm) is one variant of the article group SIMPLEX soft-face mallets TPE-mid; with reinforced cast iron housing and fibre-glass handle (EH 3703.)

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
40 mm
lkopf [mm]:
115 mm
lhges [mm]:
325 mm
gewicht [g]:
850 g
Article-No.:
3703.040
SIMPLEX soft-face mallet
  • Ø: 40 mm
  • lkopf : 115 mm
  • lhges : 325 mm
  • Length x Width x Height: 325 mm x 115 mm x 40 mm
  • Weight: 850 g
  • GTIN: 4030618303428
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16

Material

Handle

  • Fibreglass with rubber grip

Inserts

  • TPE-mid, grey
  • Non-marring
  • Medium hard

Housing

  • Reinforced cast iron, black
Title
Category
Type
Direct download
Download basket
Datasheet 3703.040
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.