3126.050 - SIMPLEX soft-face mallet
Rubber composition / plastic; with aluminium housing and high-quality wooden handle

The SIMPLEX series 3126 comes with the insert combination of rubber composition / plastic.

Ultra low-wear, impact cushioning and odourless, the medium hard rubber insert (series 3202) offers a much longer service life than a conventional rubber hammer.

The red plastic insert (series 3206) is hard and also oil and grease resistant.

The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force. This makes it a cinch to process materials that break easily.

Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

This version is available in sizes ranging from D30mm to D60mm.

Product features:

  • SIMPLEX soft-face mallet with the insert combination of rubber composition (black, medium hard, impact cushioning, odourless, low-wear) / plastic (red, hard, oil and grease resistant).
  • The extra light aluminium housing with built-in handle protection sleeve allows the user to easily apply and control the right amount of impact force (ideal of work on materials that break easily).
  • High-quality, vibration-damping, and ergonomically shaped wooden handle; grip area with double coat of varnish (resistant to dirt).
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in sizes of D30mm to D60mm.

Application Areas

For light to medium duty tasks, assembly and repair work in the automotive and truck sector, dent removal, maintenance work, scaffold construction, tent construction, prefabricated house construction, carpenter's work

This article 3126.050 - SIMPLEX soft-face mallet Rubber composition / plastic; with aluminium housing and high-quality wooden handle / (Ø: 50 mm) is one variant of the article group SIMPLEX soft-face mallets Rubber composition / plastic; with aluminium housing and high-quality wooden handle (EH 3126.)

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
50 mm
lkopf [mm]:
135 mm
lhges [mm]:
370 mm
gewicht [g]:
625 g
Article-No.:
3126.050
SIMPLEX soft-face mallet
  • Ø: 50 mm
  • lkopf : 135 mm
  • lhges : 370 mm
  • Length x Width x Height: 370 mm x 135 mm x 50 mm
  • Weight: 625 g
  • GTIN: 4030618304722
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16

Material

Handle

  • Wood

insert 1

  • Rubber composition, black
  • Medium hard
  • impact cushioning
  • Odorless
  • Low-wear

insert 2

  • Plastic, red
  • hard
  • Oil and grease resistant
  • Universal 

Housing

  • Aluminium AI
Title
Category
Type
Direct download
Download basket
Datasheet 3126.050
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.