3207.030 - SIMPLEX insert
Superplastic, white

The SIMPLEX superplastic insert (series 3207) with its hardness of approx. 65 Shore D is a medium hard insert. This white plastic insert is composed of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable. This Halder top seller is available in sizes ranging from D30mm to D140mm (for the forestry tools is used the D50mm for the SIMPLEX splitting axe and the D60 for the SIMPLEX splitting maul).

Product features:

  • SIMPLEX superplastic insert
  • White
  • Medium hard
  • Very durable
  • Available in sizes of D30mm to D140mm (usable for SIMPLEX splitting axe D50mm and for the SIMPLEX splitting maul D60mm)
  • Halder top seller

Application Areas

Gardening and landscaping, paving, curbstone setting, fence construction, driving steel wedges, scaffold construction, tent construction, sheet-metal forming, prefabricated house construction, joiner's work, carpenter's work, assembly of sharp-edged workpieces

This article 3207.030 - SIMPLEX insert Superplastic, white / (Ø: 30 mm) is one variant of the article group SIMPLEX insert Superplastic, white (EH 3207.)

Ø [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
30 mm
gewicht [g]:
22 g
Article-No.:
3207.030
SIMPLEX insert
  • Ø: 30 mm
  • Length x Width x Height: 37 mm x 32 mm x 33 mm
  • Weight: 22 g
  • GTIN: 4030618301097
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06

Material

Insert

  • Superplastic, white
  • Medium hard
  • Very durable
  • Wear-resistant
Title
Category
Type
Direct download
Download basket
Datasheet 3207.030
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX inserts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.