3209.060 - SIMPLEX insert
Soft metal, silver

The SIMPLEX soft metal insert (series 3209) is a hard insert. What is more, this silver insert is also heat-resistant. It allows for hard strikes without damaging the workpiece and replaces a classic lead hammer. This insert is available in sizes ranging from D30mm to D80mm. Soft metal inserts must not be installed into the aluminium housing!

Product features:

  • SIMPLEX soft metal insert
  • Silver
  • Hard
  • Heat-resistant
  • Replaces standard lead hammers
  • Available in sizes of D30mm to D80mm
  • Must not be installed into aluminium housings.

Application Areas

For high impact, straightening work, mould construction, plant construction, assembly, repair and maintenance work

This article 3209.060 - SIMPLEX insert Soft metal, silver / (Ø: 60 mm) is one variant of the article group SIMPLEX insert Soft metal, silver (EH 3209.)

Ø [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
60 mm
gewicht [g]:
405 g
Article-No.:
3209.060
SIMPLEX insert
  • Ø: 60 mm
  • Length x Width x Height: 65 mm x 66 mm x 66 mm
  • Weight: 405 g
  • GTIN: 4030618301257
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06

Material

Insert

  • Soft metal, silver
  • hard
  • Heat-resistant
Title
Category
Type
Direct download
Download basket
Datasheet 3209.060
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX inserts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.