3202.060 - SIMPLEX insert
Rubber composition, black

The SIMPLEX rubber composition insert (series 3202) with its hardness of approx. 95 Shore A is a medium hard insert.  Ultra low-wear, impact cushioning and odourless, this black insert offers a much longer service life than a conventional rubber hammer. This top seller is available in sizes ranging from D30mm to D100mm and in size D60mm and D80mm with “Stand-Up” (3202.280).

Product features:

  • SIMPLEX rubber composition insert
  • Black
  • Medium hard
  • Impact cushioning
  • Odourless
  • Ultra low-wear
  • Available in sizes ranging from D30mm to D100mm, in size D60mm and D80mm with “stand up”.
  • Halder top seller

Application Areas

Gardening and landscaping, paving curbstone setting, masonry and stair work, fence construction, scaffold construction, tent construction, prefabricated house construction, carpenter's work, maintenance / repair work

This article 3202.060 - SIMPLEX insert Rubber composition, black / (Ø: 60 mm) is one variant of the article group SIMPLEX insert Rubber composition, black (EH 3202.)

Ø [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
60 mm
gewicht [g]:
205 g
Article-No.:
3202.060
SIMPLEX insert
  • Ø: 60 mm
  • Length x Width x Height: 65 mm x 66 mm x 66 mm
  • Weight: 205 g
  • GTIN: 4030618300991
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06

Material

Insert

  • Rubber composition, black
  • Medium hard
  • impact cushioning
  • Odorless
  • Low-wear
Title
Category
Type
Direct download
Download basket
Datasheet 3202.060
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX inserts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.