SIMPLEX insert
Rubber composition, black, with "Stand Up"

EH 3202.

The black SIMPLEX rubber composition insert (series 3202) with its hardness of approx. 95 Shore A is a medium hard insert. Ultra low-wear, impact cushioning and odourless, it offers a much longer service life than a conventional rubber hammer. This top seller made by Halder has now been developed further: Boasting an ingenious shape, the rubber insert with “Stand-Up” (3202.2) allows the hammer to stand securely on its head and reduces the need to bend over, making it possible to work in a much more ergonomic and back-friendly manner. Can be ordered and combined with all size D60mm and D80mm SIMPLEX soft-face mallets.

Product features:

  • Further development of Halder’s top seller: The rubber insert with “stand-up” (3202.2) ensures back-friendly working and reduces the need to bend over.
  • SIMPLEX rubber composition insert
  • Black
  • Medium hard
  • Impact cushioning
  • Odourless
  • Ultra low-wear
  • Available in size D60mm and D80mm.

Application Areas

High impact, straightening work, mould construction, plant construction, assembly, repair and maintenance work

Your selection resulted in 2 hits

Ø [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
60 mm
gewicht [g]:
200 g
Article-No.:
3202.260
SIMPLEX insert
  • Ø: 60 mm
  • Length x Width x Height: 65 mm x 75 mm x 66 mm
  • Weight: 200 g
  • GTIN: 4030618310860
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
80 mm
gewicht [g]:
480 g
Article-No.:
3202.280
SIMPLEX insert
  • Ø: 80 mm
  • Length x Width x Height: 89 mm x 91 mm x 71 mm
  • Weight: 480 g
  • GTIN: 4030618312079
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view

Material

Insert

  • Rubber composition, black, with "Stand Up"
  • Medium hard
  • impact cushioning
  • Odorless
  • Low-wear
Title
Category
Type
Direct download
Download basket
Datasheet EH 3202. SIMPLEX insert – Rubber composition, black, with "Stand Up"
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX inserts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.