3804.040 - SIMPLEX insert
Copper

The SIMPLEX copper insert (series 3804) is the hardest insert in Halder's product selection. While delivering extremely high impact forces, it is gentler than a steel hammer. It is the replacement for a conventional copper hammer. This insert is available in sizes D30mm and D40mm. Copper inserts may only be installed into reinforced cast iron housings (black)!

Product features:

  • SIMPLEX copper insert.
  • Very hard.
  • Very high impact.
  • Replaces classic copper hammers.
  • Available in D30mm and D40mm.
  • May only be installed into a reinforced cast iron housing (black)!

Application Areas

For very high impact, straightening work, plant construction, sheet-metal working, assembly, repair and maintenance work

This article 3804.040 - SIMPLEX insert Copper / (Ø: 40 mm) is one variant of the article group SIMPLEX insert Copper (EH 3804.)

Ø [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
40 mm
gewicht [g]:
325 g
Article-No.:
3804.040
SIMPLEX insert
  • Ø: 40 mm
  • Length x Width x Height: 40 mm x 40 mm x 50 mm
  • Weight: 325 g
  • GTIN: 4030618301288
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06

Material

Insert

  • Copper with plastic socket
  • hard
  • very high impact
  • including plastic socket
Title
Category
Type
Direct download
Download basket
Datasheet 3804.040
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX inserts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.