3011.030 - SIMPLEX cast iron housing

The SIMPLEX cast iron housing (series 3011) is the most widely used housing in Halder's product selection. It comes with an integrated handle protection sleeve, protecting the handle in case of mis-strikes. Robust and damping vibrations, the housing is very durable and offers excellent break resistance - not least thanks to its wear-resistant powder coating. This housing is available for SIMPLEX soft-face mallets with sizes ranging from D30mm to D140mm. A modified version is also used in combination with SIMPLEX splitting axes and the SIMPLEX splitting maul.

Product features:

  • SIMPLEX cast iron housing
  • With integrated handle protection sleeve
  • Excellent break resistance
  • No chipping
  • Vibration-dampening
  • With wear-resistant powder coating
  • Very durable
  • Halder top seller
  • Available for SIMPLEX soft-face mallets between D30mm and D140mm and as a special version for SIMPLEX splitting axes and the SIMPLEX splitting maul.

This article 3011.030 - SIMPLEX cast iron housing / (Ø: 30 mm) is one variant of the article group SIMPLEX cast iron housing (EH 3011.)

Ø [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
30 mm
gewicht [g]:
225 g
Article-No.:
3011.030
SIMPLEX cast iron housing
  • Ø: 30 mm
  • Length x Width x Height: 52 mm x 32 mm x 61 mm
  • Weight: 225 g
  • GTIN: 4030618301295
  • proficl@ss 5.0: EAB585c005
  • ecl@ss 10.1: 21-04-92-30

Material

Housing

  • Cast iron

Notes

Including screw, nut and spring washer.

Title
Category
Type
Direct download
Download basket
Datasheet 3011.030
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX housings
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.