3122.060 - SIMPLEX aluminium housing

The low weight of the SIMPLEX aluminium housing (series 3122) allows for work with extreme precision on sensitive workpieces and materials that break easily. The user regulates the impact force themselves. Another advantage is that the lightweight soft-face mallet can easily be carried along in the belt loop. Robust and dampening vibrations, the housing is very durable and offers excellent break resistance - not least thanks to its wear-resistant powder coating. It comes with an integrated handle protection sleeve, protecting the handle in case of mis-strikes, and is available for SIMPLEX soft-face mallets with sizes ranging from D30mm to D60mm. No inserts made of copper or soft metal may be installed in the aluminium housing!

Delivering high precision inserts is possible thanks to an extremely lightweight-housing. Mallets with this housing are precise and well suited for work on sensitive workpieces.

Product features:

  • SIMPLEX aluminium housing
  • Low weight for precise work on sensitive workpieces / materials that break easily
  • The user determines the impact force
  • The lightweight soft-face mallet is easy to carry along in the belt loop
  • With integrated handle protection sleeve
  • Excellent break resistance
  • No chipping
  • Vibration-dampening
  • With wear-resistant powder coating
  • Very durable
  • Available for SIMPLEX soft-face mallets with D30mm to D60mm
  • No inserts made of copper or soft metal may be installed in the aluminium housing!

This article 3122.060 - SIMPLEX aluminium housing / (Ø: 60 mm) is one variant of the article group SIMPLEX aluminium housing (EH 3122.)

Ø [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
60 mm
gewicht [g]:
395 g
Article-No.:
3122.060
SIMPLEX aluminium housing
  • Ø: 60 mm
  • Length x Width x Height: 108.4 mm x 74 mm x 64 mm
  • Weight: 395 g
  • GTIN: 4030618301394
  • proficl@ss 5.0: EAB585c005
  • ecl@ss 10.1: 21-04-92-30

Material

Housing

  • Aluminium AI

Notes

Including screw and nut.

Title
Category
Type
Direct download
Download basket
Datasheet 3122.060
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX housings
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.