3011.109 - Replacement screw
SIMPLEX cast iron housing

Ø [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
100 mm
gewicht [g]:
173 g
Article-No.:
3011.109
Replacement screw
  • Ø: 100 mm
  • Length x Width x Height: 61 mm x 25 mm x 25 mm
  • Weight: 173 g
  • GTIN: 4030618312642
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16

Notes

Including screw, nut and spring washer.

Title
Category
Type
Direct download
Download basket
Datasheet 3011.109
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX housings
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.