3244.030 - SIMPLEX handle
for SIMPLEX soft-face mallets with cast iron housing or aluminium housing

The SIMPLEX wooden handles of the series 3244 are combined with the SIMPLEX soft-face mallets with cast iron or aluminium housing in sizes ranging from D30mm to D80mm.

Dampening vibrations and shaped ergonomically, these high-quality wooden handles have a double coat of varnish in the grip area and are thus resistant to dirt. Their shape ensures that the SIMPLEX contours much better to the user's hand than ordinary rubber mallets.

For the soft-face mallets with a diameter of 80mm, an extra short handle is also available (art. no. 3244.082).

In line with the smart SIMPLEX principle, all components can be retrofitted. This translates to savings in both money and resources. .

Product features:

  • High-quality SIMPLEX wooden handles for SIMPLEX soft-face mallets with cast iron or aluminium housing and sizes ranging from D30mm to D80mm.
  • Vibration-dampening.
  • Shaped ergonomically.
  • Double coat of varnish in the grip area (resistant to dirt).
  • Long-fibre, ultra durable.
  • Safety-relevant (will not break in two).
  • Can be retrofitted, resulting in great savings in cost and resources.
  • For the D80mm version an extra short handle (art. no. 3244.082) is also available.

This article 3244.030 - SIMPLEX handle for SIMPLEX soft-face mallets with cast iron housing or aluminium housing / (Ø: 30 mm) is one variant of the article group SIMPLEX high-quality wooden handle for SIMPLEX soft-face mallets with cast iron housing or aluminium housing (EH 3244.)

Ø [mm]
lges [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
30 mm
lges [mm]:
260 mm
gewicht [g]:
65 g
Article-No.:
3244.030
SIMPLEX handle
  • Ø: 30 mm
  • lges : 260 mm
  • Length x Width x Height: 260 mm x 27 mm x 27 mm
  • Weight: 65 g
  • GTIN: 4030618301455
  • proficl@ss 5.0: EAC428c022
  • ecl@ss 10.1: 21-04-91-06

Material

Handle

  • Wood
Title
Category
Type
Direct download
Download basket
Datasheet 3244.030
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.