SIMPLEX high-quality, extra short wooden handle
for SIMPLEX soft-face malltes with cast iron housing

EH 3244.

The extra short SIMPLEX wooden handles of the series 3244 is combined with the SIMPLEX soft-face mallets with cast iron housing in the size of D60mm and D80mm. The compact design keeps the end of the handle from hitting the ground.

Dampening vibrations and shaped ergonomically, these high-quality wooden handles have a double coat of varnish in the grip area and are thus resistant to dirt. Their shape ensures that the SIMPLEX contours much better to the user's hand than ordinary rubber mallets.

In line with the smart SIMPLEX principle, all components can be retrofitted. This translates to savings in both money and resources.

Product features:

  • High-quality SIMPLEX wooden handles for SIMPLEX soft-face mallets for cast iron housing D60mm and D80mm.
  • Extra short handle, end of handle not hitting the ground.
  • Vibration-dampening.
  • Shaped ergonomically.
  • Double coat of varnish in the grip area (resistant to dirt).
  • Long-fibre, ultra durable.
  • Safety-relevant (will not break in two).
  • Can be retrofitted, resulting in great savings in cost and resources.

Your selection resulted in 2 hits

Ø [mm]
lges [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
60 mm
lges [mm]:
207 mm
gewicht [g]:
125 g
Article-No.:
3244.062
SIMPLEX handle
  • Ø: 60 mm
  • lges : 207 mm
  • Length x Width x Height: 207 mm x 31 mm x 35 mm
  • Handle version: extra short
  • Weight: 125 g
  • GTIN: 4030618314301
  • proficl@ss 5.0: EAC428c022
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
80 mm
lges [mm]:
230 mm
gewicht [g]:
150 g
Article-No.:
3244.082
SIMPLEX handle
  • Ø: 80 mm
  • lges : 230 mm
  • Length x Width x Height: 232 mm x 38.5 mm x 32 mm
  • Handle version: extra short
  • Weight: 150 g
  • GTIN: 4030618312833
  • proficl@ss 5.0: EAC428c022
  • ecl@ss 10.1: 21-04-91-06
show article view

Material

Handle

  • Wood

Further products

Title
Category
Type
Direct download
Download basket
Datasheet EH 3244. SIMPLEX high-quality, extra short wooden handle – for SIMPLEX soft-face malltes with cast iron housing
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
DOC0011462__58459.pdf
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
DOC0017865__88185.pdf
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
Further products
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.