BASEPLEX insert
Nylon, white

EH 3988.

The BASEPLEX nylon insert (series 3988) with its hardness of approx. 75 Shore D is an extra hard insert. This white insert is slightly harder than the red insert and offers even greater wear resistance. It is oil and grease resistant. This insert is available in sizes ranging from D25mm to D50mm.

Product features:

  • BASEPLEX nylon insert.
  • White.
  • Hard.
  • Wear-resistant.
  • Oil and grease resistant.
  • Available in sizes of D25mm to D50mm.

Your selection resulted in 4 hits

Ø [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
25 mm
gewicht [g]:
12 g
Article-No.:
3988.025
BASEPLEX insert
  • Ø: 25 mm
  • Length x Width x Height: 27 mm x 27 mm x 25 mm
  • Weight: 12 g
  • GTIN: 4030618304227
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
30 mm
gewicht [g]:
18 g
Article-No.:
3988.030
BASEPLEX insert
  • Ø: 30 mm
  • Length x Width x Height: 33 mm x 33 mm x 26 mm
  • Weight: 18 g
  • GTIN: 4030618304234
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
40 mm
gewicht [g]:
40 g
Article-No.:
3988.040
BASEPLEX insert
  • Ø: 40 mm
  • Length x Width x Height: 45 mm x 45 mm x 30 mm
  • Weight: 40 g
  • GTIN: 4030618304241
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
50 mm
gewicht [g]:
70 g
Article-No.:
3988.050
BASEPLEX insert
  • Ø: 50 mm
  • Length x Width x Height: 55 mm x 55 mm x 32 mm
  • Weight: 70 g
  • GTIN: 4030618304258
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view

Material

Insert

  • Nylon, white
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • Oil and grease resistant
Title
Category
Type
Direct download
Download basket
Datasheet EH 3988. BASEPLEX insert – Nylon, white
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.