These nylon inserts for SUPERCRAFT mallets (series 3508.2) are distinguished from the standard line by their rounded impact surface. It prevents impressions or damage to the material as it does not have any edges. These white polyamide inserts offer outstanding impact qualities and are guaranteed to combine maximum strength with unique durability. They consist of extruded and extremely homogeneous material and are very hard at approx. 73 Shore D. Compared to injection moulded plastic inserts, they are therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures. They hold up to the high impact forces generated by non-rebound soft-face mallets. Oil and grease resistant, they are also used in Halder's punches and drop-mallets.
This special shape is available in sizes of D25mm D30mm, and D40mm.
Product features:
This article 3508.230 - SUPERCRAFT insert, rounded for SUPERCRAFT soft-face mallet / (Ø: 30 mm) is one variant of the article group SUPERCRAFT inserts, rounded for SUPERCRAFT soft-face mallets (EH 3508.)
Insert
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.