SUPERCRAFT inserts for SUPERCRAFT soft-face mallets

EH 3508.

The nylon inserts (series 3508) with their hardness of approx. 73 Shore D are very hard. This white polyamide inserts offer outstanding impact qualities and are guaranteed to combine maximum strength with unique durability. They consist of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, they are therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures. They stand up to the high impact forces produced by non-rebound soft-face mallets. What is more, they are oil and grease resistant and are also used on SUPERCRAFT soft mallets, SUPERCRAFT sledge hammers, punches and drop-mallets.

These inserts are available in sizes ranging from D10mm to D100mm.

Product features:

  • SUPERCRAFT nylon insert (polyamide).
  • White.
  • Hard.
  • Very wear-resistant.
  • No chipping even in sub-zero temperatures.
  • Oil and grease resistant.
  • Available in sizes of D10mm to D100mm.

Your selection resulted in 10 hits

Ø [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
20 mm
gewicht [g]:
5 g
Article-No.:
3508.020
SUPERCRAFT insert for SUPERCRAFT soft-face mallet
  • Ø: 20 mm
  • Length x Width x Height: 18 mm x 20.5 mm x 20.5 mm
  • Weight: 5 g
  • GTIN: 4030618301875
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
25 mm
gewicht [g]:
10 g
Article-No.:
3508.025
SUPERCRAFT insert for SUPERCRAFT soft-face mallet
  • Ø: 25 mm
  • Length x Width x Height: 26.5 mm x 26.5 mm x 20 mm
  • Weight: 10 g
  • GTIN: 4030618301882
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
30 mm
gewicht [g]:
17 g
Article-No.:
3508.030
SUPERCRAFT insert for SUPERCRAFT soft-face mallet
  • Ø: 30 mm
  • Length x Width x Height: 31.5 mm x 31.5 mm x 22 mm
  • Weight: 17 g
  • GTIN: 4030618301899
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
35 mm
gewicht [g]:
23 g
Article-No.:
3508.035
SUPERCRAFT insert for SUPERCRAFT soft-face mallet
  • Ø: 35 mm
  • Length x Width x Height: 36.5 mm x 36.5 mm x 22 mm
  • Weight: 23 g
  • GTIN: 4030618301905
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
40 mm
gewicht [g]:
33 g
Article-No.:
3508.040
SUPERCRAFT insert for SUPERCRAFT soft-face mallet
  • Ø: 40 mm
  • Length x Width x Height: 41.5 mm x 41.5 mm x 24 mm
  • Weight: 33 g
  • GTIN: 4030618301912
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
45 mm
gewicht [g]:
43 g
Article-No.:
3508.045
SUPERCRAFT insert for SUPERCRAFT soft-face mallet
  • Ø: 45 mm
  • Length x Width x Height: 45 mm x 45 mm x 26 mm
  • Weight: 43 g
  • GTIN: 4030618301929
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
50 mm
gewicht [g]:
55 g
Article-No.:
3508.050
SUPERCRAFT insert for SUPERCRAFT soft-face mallet
  • Ø: 50 mm
  • Length x Width x Height: 50 mm x 50 mm x 27 mm
  • Weight: 55 g
  • GTIN: 4030618301936
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
60 mm
gewicht [g]:
95 g
Article-No.:
3508.060
SUPERCRAFT insert for SUPERCRAFT soft-face mallet
  • Ø: 60 mm
  • Length x Width x Height: 60 mm x 60 mm x 32 mm
  • Weight: 95 g
  • GTIN: 4030618301943
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
70 mm
gewicht [g]:
130 g
Article-No.:
3508.070
SUPERCRAFT insert for SUPERCRAFT soft-face mallet
  • Ø: 70 mm
  • Length x Width x Height: 70 mm x 70 mm x 35 mm
  • Weight: 130 g
  • GTIN: 4030618301950
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
80 mm
gewicht [g]:
195 g
Article-No.:
3508.080
SUPERCRAFT insert for SUPERCRAFT soft-face mallet
  • Ø: 80 mm
  • Length x Width x Height: 81 mm x 81 mm x 37 mm
  • Weight: 195 g
  • GTIN: 4030618301967
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view

Material

Insert

  • Nylon, white
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • noise-dampening
  • very high impact
Title
Category
Type
Direct download
Download basket
Datasheet EH 3508. SUPERCRAFT inserts for SUPERCRAFT soft-face mallets
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SUPERCRAFT inserts
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
DOC0017865__88185.pdf
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.