3511.045 - SECURAL insert

The insert for the SECURAL soft-face mallet (series 3511) is a medium hard insert with a shore hardness of approx. 60 Shore D. Its rectangular shape turns the SECURAL into a true specialist for corners and edges. Made of polyurethane, these yellow inserts are replaceable, wear-resistant and impact cushioning.

This insert is available in two sizes: 30 x 40mm and 35 x 45mm.

Product features:

  • SECURAL insert made of polyurethane
  • Medium hard
  • Yellow
  • Impact cushioning
  • Replaceable
  • Available in two sizes: 30 x40mm and 35 x 45mm.

This article 3511.045 - SECURAL insert / (Length x Width: 35 mm x 45 mm) is one variant of the article group SECURAL insert (EH 3511.)

Length x Width [mm]
gewicht [g]
Article-No.
Price [€]
Available
Length x Width [mm]:
35 mm x 45 mm
gewicht [g]:
55 g
Article-No.:
3511.045
SECURAL insert
  • Length x Width: 35 mm x 45 mm
  • Length x Width x Height: 45 mm x 35 mm x 32 mm
  • Weight: 55 g
  • GTIN: 4030618310853
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-91-06

Material

Insert

  • Polyurethane, yellow, rectangular
  • Medium hard
  • noise-dampening
  • impact cushioning
  • wear-resistant
Title
Category
Type
Direct download
Download basket
Datasheet 3511.045
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SECURAL soft-face mallet
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SUPERCRAFT inserts
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.