SIMPLEX sledge hammers
Superplastic; with cast iron housing and Hickory handle

EH 3007.

The SIMPLEX sledge hammers of the series 3007 are equipped with the superplastic insert on either side.

This Halder top seller is a medium hard plastic insert made of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable.

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

The long-fibre and ultra durable hickory handle is varnished and shaped ergonomically.

This product is available in 4 versions: D80mm with a total weight of 3,090g and a total length of 80cm; D100mm with a total weight of 5,200g and a total length of 100cm; D125mm with a total weight of 7,700g and even D140mm with a total weight of 7,900g, both of which with a total length of 104cm.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Product features:

  • SIMPLEX sledge hammer with superplastic inserts on both sides (white, medium hard, very durable).
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • Long-fibre and ultra durable hickory handle, varnished and shaped ergonomically.
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in 4 versions: D80mm (total weight 3,090g), D100mm (total weight 5,200g) D125mm (total weight 7,700g), and D140mm (total weight 7,900g).

Application Areas

Gardening and landscaping, curbstone setting, fence construction, driving steel wedges, scaffold construction, tent construction, carpenter's work

Your selection resulted in 4 hits

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
80 mm
lkopf [mm]:
175 mm
lhges [mm]:
800 mm
gewicht [g]:
3090 g
Article-No.:
3007.081
SIMPLEX sledge hammer
  • Ø: 80 mm
  • lkopf : 175 mm
  • lhges : 800 mm
  • Length x Width x Height: 800 mm x 175 mm x 80 mm
  • Weight: 3090 g
  • GTIN: 4030618300854
  • proficl@ss 5.0: AAA938c002
  • ecl@ss 10.1: 21-04-09-20
show article view
Ø [mm]:
100 mm
lkopf [mm]:
200 mm
lhges [mm]:
1000 mm
gewicht [g]:
5200 g
Article-No.:
3007.100
SIMPLEX sledge hammer
  • Ø: 100 mm
  • lkopf : 200 mm
  • lhges : 1000 mm
  • Length x Width x Height: 1000 mm x 200 mm x 100 mm
  • Weight: 5200 g
  • GTIN: 4030618300861
  • proficl@ss 5.0: AAA938c002
  • ecl@ss 10.1: 21-04-09-20
show article view
Ø [mm]:
125 mm
lkopf [mm]:
215 mm
lhges [mm]:
1040 mm
gewicht [g]:
7700 g
Article-No.:
3007.125
SIMPLEX sledge hammer
  • Ø: 125 mm
  • lkopf : 215 mm
  • lhges : 1040 mm
  • Length x Width x Height: 1040 mm x 215 mm x 125 mm
  • Weight: 7700 g
  • GTIN: 4030618300878
  • proficl@ss 5.0: AAA938c002
  • ecl@ss 10.1: 21-04-09-20
show article view
Ø [mm]:
140 mm
lkopf [mm]:
215 mm
lhges [mm]:
1045 mm
gewicht [g]:
7900 g
Article-No.:
3007.141
SIMPLEX sledge hammer
  • Ø: 140 mm
  • lkopf : 215 mm
  • lhges : 1045 mm
  • Length x Width x Height: 1045 mm x 215 mm x 140 mm
  • Weight: 7900 g
  • GTIN: 4030618300885
  • proficl@ss 5.0: AAA938c002
  • ecl@ss 10.1: 21-04-09-20
show article view

Material

Handle

  • Hickory

Inserts

  • Superplastic, white
  • Medium hard
  • Very durable
  • Wear-resistant

Housing

  • Cast iron
Title
Category
Type
Direct download
Download basket
Datasheet EH 3007. SIMPLEX sledge hammers – Superplastic; with cast iron housing and Hickory handle
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
DOC0017865__88185.pdf
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.