SIMPLEX sledge hammers
Rubber composition / superplastic; with cast iron housing and Hickory handle

EH 3027.

Offering an insert combination of rubber composition / superplastic, the SIMPLEX series 3027 is an indispensable companion for a large number of applications and also available in three sledge hammer versions on account of the fact that it is Halder's top-selling combination: the smallest of these versions boasts a head diameter of D60mm, a total weight of 1,810g, and a total length of 70cm. Another version boasts a head diameter of D80mm, a total weight of 3,170g, and a total length of 80cm (also available as rubber insert with "Stand-Up"). The largest version has a head diameter of D100mm, a total weight of 5,350g, and a total length of 100cm.

Ultra low-wear, impact cushioning and odourless, the medium hard rubber insert (series 3202) offers a much longer service life than a conventional rubber hammer.

The superplastic insert (series 3207) allows for a more powerful impact force than the rubber insert. It is a medium hard plastic insert made of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable.

Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance.

The long-fibre and ultra durable hickory handle is varnished and shaped ergonomically.

In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

Product features:

  • SIMPLEX sledge hammer with the insert combination of rubber composition (black, medium hard, impact cushioning, odourless, low-wear) / superplastic (white, medium hard, very durable).
  • Cast iron housing with integrated handle protection sleeve and excellent break resistance.
  • Long-fibre and ultra durable hickory handle, varnished and shaped ergonomically.
  • All parts can be replaced / retrofitted, resulting in great savings in cost and resources.
  • Available in D80mm (total weight of 3,170g) and D100mm (total weight of 5,350g).
  • The D60mm and D80mm version is also available with rubber insert with "Stand-Up".

Application Areas

Gardening and landscaping, curbstone setting, setting L-stones, masonry and stair work, fence construction, driving steel wedges, scaffold construction, tent construction, carpenter's work, prefabricated house construction, placing roof trusses

Your selection resulted in 3 hits

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
60 mm
lkopf [mm]:
150 mm
lhges [mm]:
700 mm
gewicht [g]:
1810 g
Article-No.:
3027.061
SIMPLEX sledge hammer
  • Ø: 60 mm
  • lkopf : 150 mm
  • lhges : 700 mm
  • Length x Width x Height: 800 mm x 150 mm x 60 mm
  • Weight: 1810 g
  • GTIN: 4030618311676
show article view
Ø [mm]:
80 mm
lkopf [mm]:
175 mm
lhges [mm]:
800 mm
gewicht [g]:
3170 g
Article-No.:
3027.081
SIMPLEX sledge hammer
  • Ø: 80 mm
  • lkopf : 175 mm
  • lhges : 800 mm
  • Length x Width x Height: 800 mm x 175 mm x 80 mm
  • Weight: 3170 g
  • GTIN: 4030618300908
  • proficl@ss 5.0: AAA938c002
  • ecl@ss 10.1: 21-04-09-20
show article view
Ø [mm]:
100 mm
lkopf [mm]:
200 mm
lhges [mm]:
1000 mm
gewicht [g]:
5350 g
Article-No.:
3027.100
SIMPLEX sledge hammer
  • Ø: 100 mm
  • lkopf : 200 mm
  • lhges : 1000 mm
  • Length x Width x Height: 1000 mm x 200 mm x 100 mm
  • Weight: 5350 g
  • GTIN: 4030618310280
  • proficl@ss 5.0: AAA938c002
  • ecl@ss 10.1: 21-04-09-20
show article view

Material

Handle

  • Hickory

insert 1

  • Rubber composition, black
  • Medium hard
  • impact cushioning
  • Odorless
  • Low-wear

insert 2

  • Superplastic, white
  • Medium hard
  • Very durable
  • Wear-resistant

Housing

  • Cast iron
Title
Category
Type
Direct download
Download basket
Datasheet EH 3027. SIMPLEX sledge hammers – Rubber composition / superplastic; with cast iron housing and Hickory handle
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
DOC0017865__88185.pdf
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.