SUPERCRAFT Hickory handles for SUPERCRAFT sledge hammers

EH 3566.

Made of hickory wood, the SUPERCRAFT wooden handles of the series 3566 are ergonomic and varnished. Hickory is a type of wood with an extra long fibre structure, which contributes to the great stability of the handle. This structure also keeps the handles from ever breaking in two completely and ensures that both pieces remain connected. This prevents injuries caused by hammer heads that have come off. These handles are available as replacement handles for the SUPERCRAFT soft-face mallets and SUPERCRAFT sledge hammers with a length of up to 900mm. This translates to savings in both money and resources.

Product features:

  • High-quality hickory handles for SUPERCRAFT soft-face mallets and SUPERCRAFT sledge hammers.
  • Shaped ergonomically.
  • Varnished.
  • Long-fibre, ultra durable.
  • Safety-relevant (will not break in two).
  • Can be retrofitted, resulting in great savings in cost and resources.

Your selection resulted in 2 hits

Ø [mm]
lges [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
80 mm
lges [mm]:
800 mm
gewicht [g]:
685 g
Article-No.:
3566.081
SUPERCRAFT hickory handle
  • Ø: 80 mm
  • lges : 800 mm
  • Length x Width x Height: 800 mm x 43 mm x 30 mm
  • Weight: 685 g
  • GTIN: 4030618302032
  • proficl@ss 5.0: EAC428c022
  • ecl@ss 10.1: 21-04-91-06
show article view
Ø [mm]:
100 mm
lges [mm]:
900 mm
gewicht [g]:
1030 g
Article-No.:
3566.100
SUPERCRAFT hickory handle
  • Ø: 100 mm
  • lges : 900 mm
  • Length x Width x Height: 900 mm x 52 mm x 30 mm
  • Weight: 1030 g
  • GTIN: 4030618302049
  • proficl@ss 5.0: EAC428c022
  • ecl@ss 10.1: 21-04-91-06
show article view

Material

Handle

  • Hickory
Title
Category
Type
Direct download
Download basket
Datasheet EH 3566. SUPERCRAFT Hickory handles for SUPERCRAFT sledge hammers
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SUPERCRAFT inserts
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools