3210.168 - SIMPLEX plastic socket

This plastic socket enables the splitting insert to be clamped in the SIMPLEX housing.

This article 3210.168 - SIMPLEX plastic socket / () is one variant of the article group SIMPLEX plastic socket (EH 3210.)

gewicht [g]
Article-No.
Price [€]
Available
gewicht [g]:
15 g
Article-No.:
3210.168
SIMPLEX plastic socket
  • Length x Width x Height: 59.6 mm x 38.6 mm x 33.25 mm
  • Weight: 15 g
  • GTIN: 4030618304784
  • proficl@ss 5.0: EAB897c006
  • ecl@ss 10.1: 21-04-19-90

Material

  • plastic
Title
Category
Type
Direct download
Download basket
Datasheet 3210.168
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SIMPLEX
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.