Hickory handle
for SIMPLEX splitting maul

EH 3244.

Made of hickory wood, this handle has been specially designed for use with the SIMPLEX splitting maul. The ergonomic and varnished handle was developed to let the splitting maul be used on either side.

Hickory is a type of wood with an extra long fibre structure, which contributes to the great stability of the handle. This structure also keeps the handles from ever breaking in two completely and ensures that both pieces remain connected. This prevents injuries caused by hammer heads that have come off.

This handle may only be installed into cast iron housing 3011.160!

In line with the smart SIMPLEX principle, this handle is also replaceable. This translates to savings in both money and resources.

Product features:

  • High-quality hickory handle for the SIMPLEX splitting maul.
  • Shaped ergonomically to allow for the use of the splitting maul on either side.
  • Varnished.
  • Long-fibre, ultra durable.
  • Safety-relevant (will not break in two).
  • Can be retrofitted, resulting in great savings in cost and resources.
  • May only be installed into cast iron housing 3011.160!

Your selection resulted in 1 hits

Ø [mm]
lges [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
60 mm
lges [mm]:
830 mm
gewicht [g]:
750 g
Article-No.:
3244.160
SIMPLEX hickory handle
  • Ø: 60 mm
  • lges : 830 mm
  • Length x Width x Height: 830 mm x 35 mm x 54 mm
  • Weight: 750 g
  • GTIN: 4030618303121
  • proficl@ss 5.0: EAC428c022
  • ecl@ss 10.1: 21-04-91-06
show article view

Material

Handle

  • Hickory

Assembly

Hickory handles 3244.160 must only be mounted into cast iron housings 3011.160!

Title
Category
Type
Direct download
Download basket
Datasheet EH 3244. Hickory handle – for SIMPLEX splitting maul
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
DOC0017865__88185.pdf
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.