3011.750 - Housing for SIMPLEX splitting axe

This cast iron housing has been developed specially for the SIMPLEX splitting axes. It comes with an integrated handle protection sleeve, protecting the handle in case of mis-strikes. Robust and dampening vibrations, the housing is very durable and offers excellent break resistance - not least thanks to its wear-resistant powder coating. Its weight of 990g makes the splitting axes more top heavy and thus contributes to great splitting action.

Only SIMPLEX splitting axe spare parts may be installed into this housing!

An upgrade to this version translates to savings in both money and resources.

Product features:

  • Cast iron housing for SIMPLEX splitting axes.
  • With integrated handle protection sleeve.
  • Excellent break resistance.
  • No chipping.
  • Vibration-dampening.
  • With wear-resistant powder coating.
  • Very durable.
  • Its weight of 990g provides for the great top heaviness and good splitting action of the splitting axes.
  • Can be retrofitted, resulting in great savings in cost and resources.
  • Only SIMPLEX splitting axe spare parts may be installed into this housing!

Noise-dampening, vibration-reducing, high resistance to breakage, integrated handle-protection sleeve, extremely durable, robust, no chipping or cracking, robust powder coating

This article 3011.750 - Housing for SIMPLEX splitting axe / (Ø: 50 mm) is one variant of the article group Housing for SIMPLEX splitting axe (EH 3011.)

Ø [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
50 mm
gewicht [g]:
990 g
Article-No.:
3011.750
Housing for SIMPLEX splitting axe
  • Ø: 50 mm
  • Length x Width x Height: 81 mm x 54 mm x 122 mm
  • Weight: 990 g
  • GTIN: 4030618300816
  • proficl@ss 5.0: EAB052c002
  • ecl@ss 10.1: 21-04-92-30

Material

Housing

  • Cast iron

Notes

Including screw, nut and spring washer.

Title
Category
Type
Direct download
Download basket
Datasheet 3011.750
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SIMPLEX splitting axe
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.