Mallet block

EH 3688.

Possessing dimensions of L200mm, W140mm, and H40mm and a weight of 1,065g, the mallet block is made of a wear-resistant, durable, and medium hard special plastic.

The mallet block is used to distribute the punctual impact force exerted by a hammer or crowbar head across a plain surface and to offset any differences in height. The block also allows for the creation of smooth transitions between pavement slabs or lawn and curb stone edges (preventing tripping hazards). Another advantage is the compaction of the substrate, preventing it from sagging later on. Finally, the block keeps stones and slabs perfectly protected from damage.

The mallet block also serves as a sturdy support for other activities, e.g. upholstery work.

Product features:

  • Made of wear-resistant, durable, and medium hard special plastic.
  • Allows for the distribution of a punctual impact force across a surface and for the compensation of height differences to create smooth transitions.
  • Sturdy and convenient support.
  • Dimensions: L200mm, W140mm, and H40mm.
  • Weight: 1,065g.

Application Areas

Road/walkway/green space construction

Your selection resulted in 1 hits

Length x Width x Height [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Length x Width x Height [mm]:
200 mm x 140 mm x 40 mm
gewicht [g]:
1065 g
Article-No.:
3688.001
Mallet block
  • Length x Width x Height: 200 mm x 140 mm x 40 mm
  • Weight: 1065 g
  • GTIN: 4030618308010
  • proficl@ss 5.0: EAC607c020
  • ecl@ss 10.1: 21-04-45-90
show article view

Material

  • Special plastic
  • wear-resistant
  • durable

Notes

Packing unit 10 pieces (order quantity in pieces)

Title
Category
Type
Direct download
Download basket
Datasheet EH 3688. Mallet block
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.