4227.0002 - Bypass Pin Kit
for Airbus A318, A319, A320, A321, A330 and A340

The Bypass Pin Kit is a unit consisting of a ball lock pin with red handle (similar to MS17985), a lanyard and a "REMOVE BEFORE FLIGHT" warning flag.

This Bypass Pin Kit corresponds in form, fit and function (FFF) to the Airbus article number D23156000 and can be used for the types Airbus A318, A319, A320, A321, A330 and A340.

The back of the flag is printed with this type information to identify the kit.

This article 4227.0002 - Bypass Pin Kit for Airbus A318, A319, A320, A321, A330 and A340 / () is one variant of the article group Bypass Pin Kit for Airbus A318, A319, A320, A321, A330 and A340 (EH 4227.)

Suitable for
Article-No.
Documents
Price [€]
Available
Suitable for:
D23156000
Article-No.:
4227.0002
Documents
Bypass Pin Kit
  • Suitable for: D23156000
  • Weight: 62 g

Material

Pin part

  • Stainless steel, precipitation-hardened, passivated

Handle

  • Aluminium, plastic coated, red similar to RAL 3001

Flag

  • Brilliant polyester fabric with PVC coating, crimson RAL 3002

Notes

All further dimensions are available on request.

Special types on request.

  • This product is manufactured in INCH dimensions.

Operation

The balls are unlocked by pressing the button.

Title
Category
Type
Direct download
Download basket
Datasheet 4227.0002
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.