4217.A300 - Warning Streamers
according to NAS1756

Warning flags are used in aircrafts, i. a. in connection with ball lock pins. 

This article 4217.A300 - Warning Streamers according to NAS1756 / (Standard description: NAS1756-12) is one variant of the article group Warning Streamers according to NAS1756 (EH 4217.)

l [mm]
b [mm]
Standard description
Article-No.
Documents
Price [€]
Available
l [mm]:
300 mm
b [mm]:
76 mm
Standard description:
NAS1756-12
Article-No.:
4217.A300
Documents
Warning Streamers
  • l: 300 mm
  • b: 76 mm
  • Weight: 8.9 g
  • Standard description: NAS1756-12
Warning Streamers

Material

Flag

  • Brilliant polyester fabric with PVC coating, crimson RAL 3002

Notes

Further information on request.

Title
Category
Type
Direct download
Download basket
Datasheet 4217.A300
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.