23330.9524 - Counter catch (accessories for toggle clamps hook type)
Counter catch

Description
Nominal dimension
Article-No.
Documents
Price [€]
Available
Description:
Counter catch (accessories for toggle clamps hook type)
Nominal dimension:
Nominal size: 4
Article-No.:
23330.9524
Documents
Counter catch (accessories for toggle clamps hook type)
  • Counter catch (accessories for toggle clamps hook type), Stainless steel
  • Nominal size: 4
  • l9: 39 mm
  • b3: 23 mm
  • d1: 6.5 mm
  • l4: 14 mm
  • Weight: 42 g
Counter catch (accessories for toggle clamps hook type)
Direct download