22130.0096 - Socket
cylindrical

Description
Nominal dimension
Article-No.
Documents
Price [€]
Available
Description:
Socket
Nominal dimension:
d1 +0.005: 25  mm
Article-No.:
22130.0096
Documents
Socket
  • socket for precision index plungers, cylindrical  – picture 3
  • d1 +0.005: 25 mm
  • d2: 42 mm
  • d3 n6: 38 mm
  • l1 min.: 19 mm
  • l2: 16 mm
  • Weight: 99 g
Socket
Direct download
More file formats