22070.0836 - Assembly Tool for mounting via slot (pin sided)
for spring plungers

Description
Nominal dimension
Article-No.
Documents
Price [€]
Available
Description:
Assembly Tool for mounting via slot (pin sided)
Nominal dimension:
d1: M22 mm
Article-No.:
22070.0836
Documents
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M22
  • b: 100 mm
  • d: 19 mm
  • l: 100 mm
  • Weight: 245 g
Assembly Tool for mounting via slot (pin sided)