22060.0916 - Assembly Tool for mounting via slot (pin sided)
for spring plungers

Description
Nominal dimension
Article-No.
Documents
Price [€]
Available
Description:
Assembly Tool for mounting via slot (pin sided)
Nominal dimension:
for spring plungers
d1: M16
Article-No.:
22060.0916
Documents
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M16
  • b: 100 mm
  • d: 13.5 mm
  • l: 105 mm
  • Weight: 144 g
Assembly Tool for mounting via slot (pin sided)