3677.030 - FERROPLEX Combi Hammer
Locksmith’s hammer and soft-face mallet in one

Halder has engineered the FERROPLEX as a 2-in-1 combi hammer for all those who want to enjoy both the benefits of a steel hammer and the advantages of a soft-face mallet.

The hammer head is made of premium heat-treated steel and carefully induction hardened on the impact surface.

The replaceable nylon insert on the opposite side offers outstanding impact qualities and is guaranteed to combine maximum strength with unique durability. It is composed of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, it is therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures.

The break-proof steel tube handle is encased with an ergonomic non-slip rubber grip.

The FERROPLEX is available in sizes of D30mm with a total weight of 600g and D35mm with a total weight of 800g.

Product features:

  • 2-in-1 combi hammer (steel hammer plus soft-face mallet).
  • Hammer head made of premium heat-treated steel, impact surface induction hardened.
  • Replaceable insert made of special nylon with maximum strength.
  • Break-proof steel tube handle with ergonomic non-slip rubber grip.
  • Wear-resistant powder coating prevents corrosion.
  • Available in sizes D30mm (600g) and D35mm (800g).

Application Areas

General mounting work in industry, crafts and the automotive sector, service and maintenance work, installation work

This article 3677.030 - FERROPLEX Combi Hammer Locksmith’s hammer and soft-face mallet in one / (Ø: 30 mm) is one variant of the article group FERROPLEX Combi Hammer Locksmith’s hammer and soft-face mallet in one (EH 3677.)

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]
Article-No.
Price [€]
Available
Ø [mm]:
30 mm
lkopf [mm]:
104 mm
lhges [mm]:
290 mm
gewicht [g]:
600 g
Article-No.:
3677.030
FERROPLEX Combi Hammer
  • Ø: 30 mm
  • lkopf : 104 mm
  • lhges : 290 mm
  • Length x Width x Height: 290 mm x 104 mm x 30 mm
  • Weight: 600 g
  • GTIN: 4030618303039
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16

Material

Handle

  • Steel tube and ergonomic rubber grip

Insert

  • Nylon, white
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • noise-dampening
  • very high impact

Hammer face

  • Heat-treated steel, induction hardened
Title
Category
Type
Direct download
Download basket
Datasheet 3677.030
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.