3026s008 - Promotional Box
SIMPLEX soft-face mallet, rubber composition / plastic and magnetic holder 

This promotional box contains the Halder Classic, the SIMPLEX soft-face mallet art. 3026.060 and, as an extra, the practical new magnetic holder.

The SIMPLEX soft-face mallet D60mm (art. 3026.060) with the insert combination of rubber composition / plastic is Halder's all-rounder. Ultra low-wear, impact cushioning and odourless, the medium hard rubber insert offers a much longer service life than a conventional rubber hammer. The hard plastic insert allows a powerful impact and is oil and grease resistant. Made of cast iron, the housing comes with an integrated handle protection sleeve that provides for a high level of break resistance. Damping vibrations and shaped ergonomically, the high-quality wooden handle has a double coat of varnish in the grip area and is thus resistant to dirt. In line with the smart SIMPLEX principle, all components are replaceable and can be retrofitted. This translates to savings in both money and resources.

The magnetic holder by Halder is used as a multi-functional and versatile mount for blow-off guns, cables, tubes, clothing, barrier tape, and much more. The holder makes it a cinch to attach / hang the items without the need to screw the holder in place. Made of plastic, the sturdy holder boasts tremendous holding force thanks to the 6 neodymium magnets housed in the pot magnet (D65mm). The rubber-encased contact surface is resistant to oil and prevents scratches on the holding surface. The special shape provides for dual-use zones (e.g. for a compressed air gun and hose) and keeps the attached/hung items from slipping / sliding off inadvertently. This keeps the workplace safe and eliminates any tripping hazards.

Product features:

Value box: SIMPLEX soft-face mallet (art. 3026.060) plus Halder magnetic holder (art. 3688.003).

  • Contains the Classic from HALDER, the SIMPLEX soft-face mallet D60mm with the insert combination of rubber composition (black, medium hard, impact cushioning, odourless, low-wear) / plastic (red, hard, oil and grease resistant) 
    • All parts can be replaced / retrofitted, resulting in great savings in cost and environmentally friendly 
    • The optimal all-round hammer for a wide range of maintenance and repair work, due to the different hardness of the inserts.
  • In addition, the HALDER magnetic holder in black, a multi-functional mount without the need to screw the holder in place
    • Rugged plastic design.
    • Tremendous holding force thanks to six neodymium magnets (D65mm).
    • Rubber-encased contact surface is resistant to oil and prevents scratches on the holding surface.
    • Special shape provides for dual-use zones.

Application Areas

Maintenance and repair work

This article 3026s008 - Promotional Box SIMPLEX soft-face mallet, rubber composition / plastic and magnetic holder  / () is one variant of the article group SIMPLEX Promotional Box SIMPLEX soft-face mallet, rubber composition / plastic and magnetic holder  (EH 3026.)

gewicht [g]
Article-No.
Price [€]
Available
gewicht [g]:
1750 g
Article-No.:
3026s008
Promotional Box
  • Length x Width x Height: 150 mm x 85 mm x 490 mm
  • Weight: 1750 g
  • GTIN: 4030618311898
Title
Category
Type
Direct download
Download basket
Datasheet 3026s008
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Safety Instructions Hand Tools
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.