Product filter
Your selection resulted in 16 hits
Version:
with male thread, flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
10 kN
More details
with male thread, flat-faced ball, bearing surface ribbed, Heat-treated steel
d1 : 13 mm
d2 : M6
d3 : 8.3 mm
l1 ±0.2: 13 mm
l2 -0.5: 8 mm
Ball diameter: 10 mm
WS: 11 mm
Load capacity for static load max.: 10 kN
Tightening torque max.: 10 Nm
Weight: 14 g
show article view
Version:
with male thread, flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
10 kN
More details
with male thread, flat-faced ball, bearing surface ribbed, Heat-treated steel
d1 : 13 mm
d2 : M8
d3 : 8.3 mm
l1 ±0.2: 13 mm
l2 -0.5: 8 mm
Ball diameter: 10 mm
WS: 11 mm
Load capacity for static load max.: 10 kN
Tightening torque max.: 25 Nm
Weight: 15 g
show article view
Version:
with male thread, flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
25 kN
More details
with male thread, flat-faced ball, bearing surface ribbed, Heat-treated steel
d1 : 20 mm
d2 : M8
d3 : 13.2 mm
l1 ±0.2: 18 mm
l2 -0.5: 10 mm
Ball diameter: 16 mm
WS: 17 mm
Load capacity for static load max.: 25 kN
Tightening torque max.: 25 Nm
Weight: 49 g
show article view
Version:
with male thread, flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
25 kN
More details
with male thread, flat-faced ball, bearing surface ribbed, Heat-treated steel
d1 : 20 mm
d2 : M10
d3 : 13.2 mm
l1 ±0.2: 18 mm
l2 -0.5: 10 mm
Ball diameter: 16 mm
WS: 17 mm
Load capacity for static load max.: 25 kN
Tightening torque max.: 46 Nm
Weight: 50 g
show article view
Version:
with male thread, flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
25 kN
More details
with male thread, flat-faced ball, bearing surface ribbed, Heat-treated steel
d1 : 20 mm
d2 : M12
d3 : 13.2 mm
l1 ±0.2: 18 mm
l2 -0.5: 12 mm
Ball diameter: 16 mm
WS: 17 mm
Load capacity for static load max.: 25 kN
Tightening torque max.: 82 Nm
Weight: 54 g
show article view
Version:
with male thread, flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
90 kN
More details
with male thread, flat-faced ball, bearing surface ribbed, Heat-treated steel
d1 : 30 mm
d2 : M16
d3 : 20 mm
l1 ±0.2: 27 mm
l2 -0.5: 16 mm
Ball diameter: 25 mm
WS: 27 mm
Load capacity for static load max.: 90 kN
Tightening torque max.: 206 Nm
Weight: 186 g
show article view
Version:
with male thread, flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
165 kN
More details
with male thread, flat-faced ball, bearing surface ribbed, Heat-treated steel
d1 : 50 mm
d2 : M20
d3 : 34.5 mm
l1 ±0.2: 35 mm
l2 -0.5: 20 mm
Ball diameter: 40 mm
WS: 41 mm
Load capacity for static load max.: 165 kN
Tightening torque max.: 407 Nm
Weight: 633 g
show article view
Version:
with male thread, flat-faced ball, bearing surface ribbed
Material:
Heat-treated steel, tempered, phosphated
Load capacity for static load max. [kN]:
165 kN
More details
with male thread, flat-faced ball, bearing surface ribbed, Heat-treated steel
d1 : 50 mm
d2 : M24
d3 : 34.5 mm
l1 ±0.2: 35 mm
l2 -0.5: 24 mm
Ball diameter: 40 mm
WS: 41 mm
Load capacity for static load max.: 165 kN
Tightening torque max.: 698 Nm
Weight: 664 g
show article view
Version:
with male thread, flat-faced ball, bearing surface ribbed
Material:
Stainless steel 1.4057, heat-treated
Load capacity for static load max. [kN]:
10 kN
More details
with male thread, flat-faced ball, bearing surface ribbed, Stainless steel
d1 : 13 mm
d2 : M6
d3 : 8.3 mm
l1 ±0.2: 13 mm
l2 -0.5: 8 mm
Ball diameter: 10 mm
WS: 11 mm
Load capacity for static load max.: 10 kN
Tightening torque max.: 10 Nm
Weight: 14 g
show article view
Version:
with male thread, flat-faced ball, bearing surface ribbed
Material:
Stainless steel 1.4057, heat-treated
Load capacity for static load max. [kN]:
10 kN
More details
with male thread, flat-faced ball, bearing surface ribbed, Stainless steel
d1 : 13 mm
d2 : M8
d3 : 8.3 mm
l1 ±0.2: 13 mm
l2 -0.5: 8 mm
Ball diameter: 10 mm
WS: 11 mm
Load capacity for static load max.: 10 kN
Tightening torque max.: 25 Nm
Weight: 15 g
show article view
Version:
with male thread, flat-faced ball, bearing surface ribbed
Material:
Stainless steel 1.4057, heat-treated
Load capacity for static load max. [kN]:
25 kN
More details
with male thread, flat-faced ball, bearing surface ribbed, Stainless steel
d1 : 20 mm
d2 : M8
d3 : 13.2 mm
l1 ±0.2: 18 mm
l2 -0.5: 10 mm
Ball diameter: 16 mm
WS: 17 mm
Load capacity for static load max.: 25 kN
Tightening torque max.: 25 Nm
Weight: 49 g
show article view
Version:
with male thread, flat-faced ball, bearing surface ribbed
Material:
Stainless steel 1.4057, heat-treated
Load capacity for static load max. [kN]:
25 kN
More details
with male thread, flat-faced ball, bearing surface ribbed, Stainless steel
d1 : 20 mm
d2 : M10
d3 : 13.2 mm
l1 ±0.2: 18 mm
l2 -0.5: 10 mm
Ball diameter: 16 mm
WS: 17 mm
Load capacity for static load max.: 25 kN
Tightening torque max.: 46 Nm
Weight: 50 g
show article view
Version:
with male thread, flat-faced ball, bearing surface ribbed
Material:
Stainless steel 1.4057, heat-treated
Load capacity for static load max. [kN]:
25 kN
More details
with male thread, flat-faced ball, bearing surface ribbed, Stainless steel
d1 : 20 mm
d2 : M12
d3 : 13.2 mm
l1 ±0.2: 18 mm
l2 -0.5: 12 mm
Ball diameter: 16 mm
WS: 17 mm
Load capacity for static load max.: 25 kN
Tightening torque max.: 82 Nm
Weight: 54 g
show article view
Version:
with male thread, flat-faced ball, bearing surface ribbed
Material:
Stainless steel 1.4057, heat-treated
Load capacity for static load max. [kN]:
90 kN
More details
with male thread, flat-faced ball, bearing surface ribbed, Stainless steel
d1 : 30 mm
d2 : M16
d3 : 20 mm
l1 ±0.2: 27 mm
l2 -0.5: 16 mm
Ball diameter: 25 mm
WS: 27 mm
Load capacity for static load max.: 90 kN
Tightening torque max.: 206 Nm
Weight: 186 g
show article view
Version:
with male thread, flat-faced ball, bearing surface ribbed
Material:
Stainless steel 1.4057, heat-treated
Load capacity for static load max. [kN]:
165 kN
More details
with male thread, flat-faced ball, bearing surface ribbed, Stainless steel
d1 : 50 mm
d2 : M20
d3 : 34.5 mm
l1 ±0.2: 35 mm
l2 -0.5: 20 mm
Ball diameter: 40 mm
WS: 41 mm
Load capacity for static load max.: 165 kN
Tightening torque max.: 407 Nm
Weight: 633 g
show article view
Version:
with male thread, flat-faced ball, bearing surface ribbed
Material:
Stainless steel 1.4057, heat-treated
Load capacity for static load max. [kN]:
165 kN
More details
with male thread, flat-faced ball, bearing surface ribbed, Stainless steel
d1 : 50 mm
d2 : M24
d3 : 34.5 mm
l1 ±0.2: 35 mm
l2 -0.5: 24 mm
Ball diameter: 40 mm
WS: 41 mm
Load capacity for static load max.: 165 kN
Tightening torque max.: 698 Nm
Weight: 664 g
show article view
Material
Ball
Hard metal, ribbed, nickel-plated
Body
Heat-treated steel, tempered, phosphated
Stainless steel 1.4057, heat-treated
Notes
Ball protected against rotating.
Loading capacity valid for steel and stainless steel designs.
Datasheet EH 22730. Self-Aligning Pads – with hard metal ball, ribbed
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.