A self-aligning pad can be used in a wide range of industries for many applications, including clamping, tensioning or supporting even non-parallel surfaces. A self-aligning pad is used as a stop, support, plunger and can also be installed in clamping elements.
The extensive product range includes various versions from stock:
The extensive range is available in steel or stainless steel and optionally with self-resetting.
Special designs can also be designed and manufactured for special applications.