The modular design of the multiple clamping system allows you to clamp workpieces in a quick and secure manner (multiple clampings / multi-part clamping). The multi-part clamping, a flexible workholding system, is made up of serrated clamping bars, stops, taper clamping units, supports and a lateral stop. Thanks to this wide selection of single components with the multiple clamping system you can clamp workpieces of various dimensions with perfect ease – optionally one or several at the same time.
General properties
The range of multiple clamping systems included in the workholding systems selection encompasses such product groups as clamping bars, stops, taper clamping units and supports. These system parts are available from stock.
The selection is divided into the categories of
For all system parts, CAD data in various formats are available for download.