Centering Clamping Mandrels cylindrical

EH 23340.

The centering clamping mandrels, cylindrical are ideal for use in fixture construction. They enable workpieces to be clamped with a hole on their inside diameter and therefore without interfering clamping edges. The centering clamping mandrels can be mounted on grid and fixture plates, for example, by pressing them into bores or screwing them into threads.

They enable exact positioning, offer precise repeat accuracy and achieve high holding forces when clamping parts with holes. The centring clamping mandrels offer the possibility of fixing complex workpieces without external clamping elements to enable these components to be machined on 5 sides.

The centering clamping mandrels, cylindrical have the following characteristics:

  • Clamping stroke max. 0.7 mm
  • Two versions - for press-in or screw-in
  • Made of stainless steel or free-cutting steel
  • Clamping body can be machined very easily (for adaptation to bore diameter)

Your selection resulted in 7 hits

Version
d1 [mm]
d1 min. [mm]
d3 [mm]
h1 [mm]
Clamping force max. [kN]

More details

Article-No.
Documents
Price [€]
Available
Version:
press-fit
d1 [mm]:
6 mm
d1 min. [mm]:
5.5 mm
d3 [mm]:
M3
h1 [mm]:
7 mm
Clamping force max. [kN]:
1.1 kN
Article-No.:
23340.0506
Documents
Centering Clamping Mandrels
  • press-fit – picture 1, Free cutting steel
  • d1: 6 mm
  • d1 min.: 5.5 mm
  • d2 -0.025: 6 mm
  • d3: M3
  • d4: M4
  • h1: 7 mm
  • h2: 6 mm
  • l1: 7.3 mm
  • WS WS1: 2.5 mm
  • Number of segments: 4
  • Clamping force max.: 1.1 kN
  • Tightening torque max.: 2.8 Nm
  • Location hole H7: 6 mm
  • Weight: 5 g
show article view
Centering Clamping Mandrels
Version:
press-fit
d1 [mm]:
10 mm
d1 min. [mm]:
7.5 mm
d3 [mm]:
M4
h1 [mm]:
12.7 mm
Clamping force max. [kN]:
4.2 kN
Article-No.:
23340.0510
Documents
Centering Clamping Mandrels
  • press-fit – picture 1, Free cutting steel
  • d1: 10 mm
  • d1 min.: 7.5 mm
  • d2 -0.025: 10 mm
  • d3: M4
  • d4: M5
  • h1: 12.7 mm
  • h2: 6.35 mm
  • l1: 8.4 mm
  • WS WS1: 4 mm
  • Number of segments: 4
  • Clamping force max.: 4.2 kN
  • Tightening torque max.: 5 Nm
  • Location hole H7: 10 mm
  • Weight: 12 g
show article view
Centering Clamping Mandrels
Version:
press-fit
d1 [mm]:
12 mm
d1 min. [mm]:
10.5 mm
d3 [mm]:
M6
h1 [mm]:
12.7 mm
Clamping force max. [kN]:
8.5 kN
Article-No.:
23340.0512
Documents
Centering Clamping Mandrels
  • press-fit – picture 1, Free cutting steel
  • d1: 12 mm
  • d1 min.: 10.5 mm
  • d2 -0.025: 12 mm
  • d3: M6
  • d4: M8
  • h1: 12.7 mm
  • h2: 6.35 mm
  • l1: 11.1 mm
  • WS WS1: 5 mm
  • Number of segments: 6
  • Clamping force max.: 8.5 kN
  • Tightening torque max.: 17 Nm
  • Location hole H7: 12 mm
  • Weight: 17 g
show article view
Centering Clamping Mandrels
Version:
press-fit
d1 [mm]:
16 mm
d1 min. [mm]:
12 mm
d3 [mm]:
M8
h1 [mm]:
12.7 mm
Clamping force max. [kN]:
11.1 kN
Article-No.:
23340.0516
Documents
Centering Clamping Mandrels
  • press-fit – picture 1, Free cutting steel
  • d1: 16 mm
  • d1 min.: 12 mm
  • d2 -0.025: 16 mm
  • d3: M8
  • d4: M10
  • h1: 12.7 mm
  • h2: 6.35 mm
  • l1: 13 mm
  • WS WS1: 6 mm
  • Number of segments: 6
  • Clamping force max.: 11.1 kN
  • Tightening torque max.: 34 Nm
  • Location hole H7: 16 mm
  • Weight: 29 g
show article view
Centering Clamping Mandrels
Version:
press-fit
d1 [mm]:
20 mm
d1 min. [mm]:
16 mm
d3 [mm]:
M10
h1 [mm]:
14 mm
Clamping force max. [kN]:
20 kN
Article-No.:
23340.0520
Documents
Centering Clamping Mandrels
  • press-fit – picture 1, Free cutting steel
  • d1: 20 mm
  • d1 min.: 16 mm
  • d2 -0.025: 20 mm
  • d3: M10
  • d4: M12
  • h1: 14 mm
  • h2: 8 mm
  • l1: 13 mm
  • WS WS1: 8 mm
  • Number of segments: 6
  • Clamping force max.: 20 kN
  • Tightening torque max.: 60 Nm
  • Location hole H7: 20 mm
  • Weight: 51 g
show article view
Centering Clamping Mandrels
Version:
screwable
d1 [mm]:
12 mm
d1 min. [mm]:
10.5 mm
d3 [mm]:
M6
h1 [mm]:
15 mm
Clamping force max. [kN]:
8.5 kN
Article-No.:
23340.0612
Documents
Centering Clamping Mandrels
  • screwable – picture 2, Stainless Steel
  • d1: 12 mm
  • d1 min.: 10.5 mm
  • d2 -0.025: 12 mm
  • d3: M6
  • d5: M12 x 1,75 mm
  • h1: 15 mm
  • h2: 12 mm
  • l2: 13 mm
  • WS WS1: 5 mm
  • Number of segments: 6
  • WS WS2: 6 mm
  • Clamping force max.: 8.5 kN
  • Tightening torque max.: 17 Nm
  • Weight: 30 g
show article view
Centering Clamping Mandrels
Version:
screwable
d1 [mm]:
16 mm
d1 min. [mm]:
12 mm
d3 [mm]:
M8
h1 [mm]:
16 mm
Clamping force max. [kN]:
11.1 kN
Article-No.:
23340.0616
Documents
Centering Clamping Mandrels
  • screwable – picture 2, Stainless Steel
  • d1: 16 mm
  • d1 min.: 12 mm
  • d2 -0.025: 16 mm
  • d3: M8
  • d5: M16 x 2 mm
  • h1: 16 mm
  • h2: 16 mm
  • l2: 13 mm
  • WS WS1: 6 mm
  • Number of segments: 6
  • WS WS2: 8 mm
  • Clamping force max.: 11.1 kN
  • Tightening torque max.: 34 Nm
  • Weight: 61 g
show article view
Centering Clamping Mandrels

Material

Body

  • Free cutting steel
  • Stainless Steel

Clamping screw

  • Steel
  • Stainless Steel

Assembly

The centering clamping mandrel can be adjusted to the respective diameter by turning or milling.

Picture 1 - Mounting in bore hole or socket.

Thread for clamping screw required.

Picture 2 – Mounting in thread.

Clamping screw for the mounting.

Remove from body.

Srew-in centering clamping elements and tighten using the wrench size (WS2).

Operation

It is operated using the conical clamping screw (WS1). This expands the body by up to 0.7 mm.

Title
Category
Type
Direct download
Download basket
Datasheet EH 23340. Centering Clamping Mandrels – cylindrical
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.