SUPERCRAFT soft-face mallets
with vibration-reducing, ergonomic and varnished Hickory handle and rounded insert

EH 3366.

Compared to the standard line, this series (3366.2) features a rounded insert on one side. It prevents impressions or damage to the material as it does not have any edges. The inserts offer outstanding impact qualities and are guaranteed to combine maximum strength with unique durability. They consist of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, they are therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures.

The tubular head of the SUPERCRAFT mallets is filled with steel shot. The resulting effect is that the energy of the steel shot is transferred with a slight delay when the mallet's contact surface hits the workpiece. The reduced rebound allows the impact energy to be absorbed with perfect efficiency. The result is impact of exceptional magnitude. What is more, SUPERCRAFT mallets allow for work with greatly improved safety, reduced strain on the joints and greater noise-dampening when compared to ordinary steel mallets.

The ergonomically shaped, varnished and ultra stable hickory handle has a vibration-dampening effect. The handle protection sleeve acts as an overstrike protector. A secure handle-head connection is ensured by an aluminium wedge and a safety pin. All weld seams are completely robot-welded. Extremely tight and of premium quality, a welded connection between impact plate and hammer head keeps the steel shot filling from escaping even under maximum load. The wear-resistant powder coating prevents corrosion. Handle and inserts are replaceable. This version is available in sizes of D25mm D30mm, and D40mm.

Product features:

  • Non-rebound, for extra powerful strikes.
  • Rounded insert incorporated on one side
  • Prevents damage and impressions
  • Noise-dampening and gentle on the joints.
  • Inserts made of special nylon with maximum strength.
  • Completely robot-welded.
  • Vibration-dampening, ergonomically shaped, very stable and varnished hickory handle.
  • Handle protection sleeve acts as an overstrike protector.
  • Handle and inserts replaceable.
  • Available in D25mm, D30mm, and D40mm.

Application Areas

Tinsmith work, folding and bending work, upholsterer/saddler, driving studs

Your selection resulted in 3 hits

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
25 mm
lkopf [mm]:
105 mm
lhges [mm]:
305 mm
gewicht [g]:
325 g
Article-No.:
3366.225
SUPERCRAFT soft-face mallet
  • Ø: 25 mm
  • lkopf : 105 mm
  • lhges : 305 mm
  • Length x Width x Height: 305 mm x 113 mm x 27 mm
  • Weight: 325 g
  • GTIN: 4030618312529
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
30 mm
lkopf [mm]:
110 mm
lhges [mm]:
330 mm
gewicht [g]:
460 g
Article-No.:
3366.230
SUPERCRAFT soft-face mallet
  • Ø: 30 mm
  • lkopf : 110 mm
  • lhges : 330 mm
  • Length x Width x Height: 330 mm x 118 mm x 32 mm
  • Weight: 460 g
  • GTIN: 4030618312536
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
40 mm
lkopf [mm]:
115 mm
lhges [mm]:
355 mm
gewicht [g]:
715 g
Article-No.:
3366.240
SUPERCRAFT soft-face mallet
  • Ø: 40 mm
  • lkopf : 115 mm
  • lhges : 355 mm
  • Length x Width x Height: 355 mm x 124 mm x 42 mm
  • Weight: 715 g
  • GTIN: 4030618312543
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view

Material

Handle

  • Hickory

Inserts

  • Nylon, white
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • noise-dampening
  • very high impact
Title
Category
Type
Direct download
Download basket
Datasheet EH 3366. SUPERCRAFT soft-face mallets – with vibration-reducing, ergonomic and varnished Hickory handle and rounded insert
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SUPERCRAFT soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SUPERCRAFT inserts
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.