SUPERCRAFT soft-face mallets
with ergonomic formed, anti-slip and break-proof three-component handle

EH 3399.

The tubular head of the SUPERCRAFT mallets is filled with steel shot. The resulting effect is that the energy of the steel shot is transferred with a slight delay when the mallet's contact surface hits the workpiece. The reduced rebound allows the impact energy to be absorbed with perfect efficiency. The result is impact of exceptional magnitude. What is more, SUPERCRAFT mallets allow for work with greatly improved safety, reduced strain on the joints and greater noise-dampening when compared to ordinary steel mallets.

The replaceable inserts offer outstanding impact qualities and are guaranteed to combine maximum strength with unique durability. They consist of extruded and extremely homogeneous material. Compared to injection moulded plastic inserts, they are therefore considerably more wear-resistant and durable and will never chip even in sub-zero temperatures.

The 3-component handle is comprised of a break-proof, flexible fibre-glass core coated with an ergonomic polypropylene layer and an elastomer layer, which provides for a secure grip even with oily and greasy hands. The wear-resistant powder coating of the head prevents corrosion. All weld joints are completely robot-welded. Extremely tight and of premium quality, a welded connection between impact plate and hammer head keeps the steel shot filling from escaping even under maximum load. This version is available in sizes ranging from D40mm to D60mm.

Product features:

  • Non-rebound, for extra powerful strikes.
  • Noise-dampening and gentle on the joints.
  • Replaceable inserts made of special nylon with maximum strength.
  • Break-proof, non-slip 3-component handle with fibre-glass core
  • Completely robot-welded.
  • Available in sizes of D40mm to D60mm.

Application Areas

Assembly and repair work in the automotive and truck sector, positionieren und adjusting of workpieces, assembly of sharp-edged workpieces straightening work, housing assembly, plant construction, maintenance work, sheet-metal forming

Your selection resulted in 3 hits

Ø [mm]
lkopf [mm]
lhges [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Ø [mm]:
40 mm
lkopf [mm]:
115 mm
lhges [mm]:
365 mm
gewicht [g]:
790 g
Article-No.:
3399.040
SUPERCRAFT soft-face mallet
  • Ø: 40 mm
  • lkopf : 115 mm
  • lhges : 365 mm
  • Length x Width x Height: 374 mm x 116 mm x 42 mm
  • Weight: 790 g
  • GTIN: 4030618312796
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
50 mm
lkopf [mm]:
120 mm
lhges [mm]:
375 mm
gewicht [g]:
1040 g
Article-No.:
3399.050
SUPERCRAFT soft-face mallet
  • Ø: 50 mm
  • lkopf : 120 mm
  • lhges : 375 mm
  • Length x Width x Height: 382 mm x 120 mm x 50 mm
  • Weight: 1040 g
  • GTIN: 4030618312802
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view
Ø [mm]:
60 mm
lkopf [mm]:
145 mm
lhges [mm]:
385 mm
gewicht [g]:
1625 g
Article-No.:
3399.060
SUPERCRAFT soft-face mallet
  • Ø: 60 mm
  • lkopf : 145 mm
  • lhges : 385 mm
  • Length x Width x Height: 392 mm x 145 mm x 60 mm
  • Weight: 1625 g
  • GTIN: 4030618312581
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view

Material

Handle

  • Ergonomic, anti-slip three-component handle

Inserts

  • Nylon, white
  • hard
  • Very wear-resistant
  • no chipping (even at tempeatures below zero)
  • noise-dampening
  • very high impact
Title
Category
Type
Direct download
Download basket
Datasheet EH 3399. SUPERCRAFT soft-face mallets – with ergonomic formed, anti-slip and break-proof three-component handle
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SUPERCRAFT soft-face mallets
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SUPERCRAFT inserts
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.