SECURAL plus soft-face mallet
break-proof head and handle made from one piece of steel, rectangularand inserts, with special handle end

EH 3380.

The SECURAL Plus is a further development of the SECURAL mallet: The special shape of the handle end is perfect for press fitting rubber seals. Depending on how you position the handle end, you will work with either a narrow or an extra wide surface, allowing you to press in seals of various different sizes.

Made of polyurethane, the medium hard and slightly protruding inserts are replaceable.

Perfectly balanced, the ratio of hammer head mass to shot mass in combination with the cushioning properties of the impact surfaces guarantees maximum rebound dampening. This allows the user to work with reduced strain on the joints while still applying extremely high impact forces.

Welded in longitudinal direction, the housing provides for a perfectly break-proof connection between hammer head and handle.

Product features:

  • Handle end with a special shape for pressing in seals of various different sizes.
  • Made of polyurethane, the medium hard and slightly protruding inserts are replaceable.
  • Allows for noise-dampening and completely non-rebound work.
  • Extremely high impact force at low weight.
  • Perfectly break-proof connection between hammer head and handle thanks to the longitudinal welds of the housing.

Application Areas

Window glazing, aluminium and plastic strip setting, press fitting rubber seals

Your selection resulted in 1 hits

Length x Width [mm]
lkopf [mm]
lhges [mm]
gewicht [g]

More details

Article-No.
Price [€]
Available
Length x Width [mm]:
30 mm x 40 mm
lkopf [mm]:
117 mm
lhges [mm]:
325 mm
gewicht [g]:
680 g
Article-No.:
3380.140
SECURAL plus soft-face mallet
  • Length x Width: 30 mm x 40 mm
  • lkopf : 117 mm
  • lhges : 325 mm
  • Length x Width x Height: 325 mm x 117 mm x 32 mm
  • Weight: 680 g
  • GTIN: 4030618312819
  • proficl@ss 5.0: AAA905c002
  • ecl@ss 10.1: 21-04-09-16
show article view

Material

Version

  • Robust sheet-metal housing with ergonomic rubber grip

Inserts

  • Polyurethane, yellow, rectangular
  • Medium hard
  • noise-dampening
  • impact cushioning
  • wear-resistant
Title
Category
Type
Direct download
Download basket
Datasheet EH 3380. SECURAL plus soft-face mallet – break-proof head and handle made from one piece of steel, rectangularand inserts, with special handle end
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
SECURAL soft-face mallet
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions SUPERCRAFT inserts
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Application overview hand tools
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.