Index Plungers with hexagon collar, stainless steel A4

EH 22120.

Index plungers are used for indexing bores.

The stainless steel A4 version ensures maximum corrosion resistance.

Your selection resulted in 20 hits

Version
d1 -0.02 -0.05 [mm]
d2 [mm]
l2 min. [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with knob of thermoplastic
d1 -0.02 -0.05 [mm]:
4 mm
d2 [mm]:
M8 x 1 mm
l2 min. [mm]:
4 mm
Spring load1) F1 ~ [N]:
~ 3.5 N
Spring load1) F2 ~ [N]:
~ 11 N
Article-No.:
22120.1044
CAD
Documents
Index Plungers
  • with knob of thermoplastic – picture 1
  • d1 -0.02 -0.05: 4 mm
  • d2: M8 x 1 mm
  • l2 min.: 4 mm
  • d3: 16 mm
  • l1: 35 mm
  • l3: 16 mm
  • l4: 5 mm
  • Spring load1) F1: ~ 3.5 N
  • Spring load1) F2: ~ 11 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 10 g
show article view
Index Plungers
Version:
with knob of thermoplastic
d1 -0.02 -0.05 [mm]:
4 mm
d2 [mm]:
M8 x 1 mm
l2 min. [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 11 N
Article-No.:
22120.1064
CAD
Documents
Index Plungers
  • with knob of thermoplastic – picture 1
  • d1 -0.02 -0.05: 4 mm
  • d2: M8 x 1 mm
  • l2 min.: 6 mm
  • d3: 16 mm
  • l1: 35 mm
  • l3: 16 mm
  • l4: 5 mm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 11 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 11 g
show article view
Index Plungers
Version:
with knob of thermoplastic
d1 -0.02 -0.05 [mm]:
5 mm
d2 [mm]:
M10 x 1 mm
l2 min. [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 12 N
Article-No.:
22120.1045
CAD
Documents
Index Plungers
  • with knob of thermoplastic – picture 1
  • d1 -0.02 -0.05: 5 mm
  • d2: M10 x 1 mm
  • l2 min.: 5 mm
  • d3: 19 mm
  • l1: 40 mm
  • l3: 18 mm
  • l4: 6 mm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 12 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 18 g
show article view
Index Plungers
Version:
with knob of thermoplastic
d1 -0.02 -0.05 [mm]:
5 mm
d2 [mm]:
M10 x 1 mm
l2 min. [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 14 N
Article-No.:
22120.1065
CAD
Documents
Index Plungers
  • with knob of thermoplastic – picture 1
  • d1 -0.02 -0.05: 5 mm
  • d2: M10 x 1 mm
  • l2 min.: 8 mm
  • d3: 19 mm
  • l1: 40 mm
  • l3: 18 mm
  • l4: 6 mm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 14 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 18 g
show article view
Index Plungers
Version:
with knob of thermoplastic
d1 -0.02 -0.05 [mm]:
6 mm
d2 [mm]:
M12 x 1,5 mm
l2 min. [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 4.5 N
Spring load1) F2 ~ [N]:
~ 16 N
Article-No.:
22120.1046
CAD
Documents
Index Plungers
  • with knob of thermoplastic – picture 1
  • d1 -0.02 -0.05: 6 mm
  • d2: M12 x 1,5 mm
  • l2 min.: 6 mm
  • d3: 23 mm
  • l1: 48 mm
  • l3: 22 mm
  • l4: 6 mm
  • Spring load1) F1: ~ 4.5 N
  • Spring load1) F2: ~ 16 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 30 g
show article view
Index Plungers
Version:
with knob of thermoplastic
d1 -0.02 -0.05 [mm]:
6 mm
d2 [mm]:
M12 x 1,5 mm
l2 min. [mm]:
9 mm
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 20 N
Article-No.:
22120.1066
CAD
Documents
Index Plungers
  • with knob of thermoplastic – picture 1
  • d1 -0.02 -0.05: 6 mm
  • d2: M12 x 1,5 mm
  • l2 min.: 9 mm
  • d3: 23 mm
  • l1: 48 mm
  • l3: 22 mm
  • l4: 6 mm
  • Spring load1) F1: ~ 4 N
  • Spring load1) F2: ~ 20 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 30 g
show article view
Index Plungers
Version:
with knob of thermoplastic
d1 -0.02 -0.05 [mm]:
8 mm
d2 [mm]:
M16 x 1,5 mm
l2 min. [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 23 N
Article-No.:
22120.1068
CAD
Documents
Index Plungers
  • with knob of thermoplastic – picture 1
  • d1 -0.02 -0.05: 8 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 8 mm
  • d3: 28 mm
  • l1: 58 mm
  • l3: 26 mm
  • l4: 8 mm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 23 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 66 g
show article view
Index Plungers
Version:
with knob of thermoplastic
d1 -0.02 -0.05 [mm]:
8 mm
d2 [mm]:
M16 x 1,5 mm
l2 min. [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 7 N
Spring load1) F2 ~ [N]:
~ 26 N
Article-No.:
22120.1048
CAD
Documents
Index Plungers
  • with knob of thermoplastic – picture 1
  • d1 -0.02 -0.05: 8 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 12 mm
  • d3: 28 mm
  • l1: 58 mm
  • l3: 26 mm
  • l4: 8 mm
  • Spring load1) F1: ~ 7 N
  • Spring load1) F2: ~ 26 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 63 g
show article view
Index Plungers
Version:
with knob of thermoplastic
d1 -0.02 -0.05 [mm]:
10 mm
d2 [mm]:
M16 x 1,5 mm
l2 min. [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 7.5 N
Spring load1) F2 ~ [N]:
~ 32 N
Article-No.:
22120.1080
CAD
Documents
Index Plungers
  • with knob of thermoplastic – picture 1
  • d1 -0.02 -0.05: 10 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 12 mm
  • d3: 28 mm
  • l1: 58 mm
  • l3: 26 mm
  • l4: 8 mm
  • Spring load1) F1: ~ 7.5 N
  • Spring load1) F2: ~ 32 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 64 g
show article view
Index Plungers
Version:
with knob of thermoplastic
d1 -0.02 -0.05 [mm]:
12 mm
d2 [mm]:
M20 x 1,5 mm
l2 min. [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 9 N
Spring load1) F2 ~ [N]:
~ 32 N
Article-No.:
22120.1082
CAD
Documents
Index Plungers
  • with knob of thermoplastic – picture 1
  • d1 -0.02 -0.05: 12 mm
  • d2: M20 x 1,5 mm
  • l2 min.: 15 mm
  • d3: 33 mm
  • l1: 71.5 mm
  • l3: 33 mm
  • l4: 10 mm
  • Spring load1) F1: ~ 9 N
  • Spring load1) F2: ~ 32 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 129 g
show article view
Index Plungers
Version:
with knob from stainless steel
d1 -0.02 -0.05 [mm]:
4 mm
d2 [mm]:
M8 x 1 mm
l2 min. [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 3.5 N
Spring load1) F2 ~ [N]:
~ 11 N
Article-No.:
22120.1054
CAD
Documents
Index Plungers
  • with knob from stainless steel – picture 2
  • d1 -0.02 -0.05: 4 mm
  • d2: M8 x 1 mm
  • l2 min.: 8 mm
  • d3: 16 mm
  • l1: 35 mm
  • l3: 16 mm
  • l4: 5 mm
  • Spring load1) F1: ~ 3.5 N
  • Spring load1) F2: ~ 11 N
  • Operating temperature range max.: 100 °C
  • Weight: 20 g
show article view
Index Plungers
Version:
with knob from stainless steel
d1 -0.02 -0.05 [mm]:
4 mm
d2 [mm]:
M8 x 1 mm
l2 min. [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 11 N
Article-No.:
22120.1074
CAD
Documents
Index Plungers
  • with knob from stainless steel – picture 2
  • d1 -0.02 -0.05: 4 mm
  • d2: M8 x 1 mm
  • l2 min.: 6 mm
  • d3: 16 mm
  • l1: 35 mm
  • l3: 16 mm
  • l4: 5 mm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 11 N
  • Operating temperature range max.: 100 °C
  • Weight: 20 g
show article view
Index Plungers
Version:
with knob from stainless steel
d1 -0.02 -0.05 [mm]:
5 mm
d2 [mm]:
M10 x 1 mm
l2 min. [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 12 N
Article-No.:
22120.1055
CAD
Documents
Index Plungers
  • with knob from stainless steel – picture 2
  • d1 -0.02 -0.05: 5 mm
  • d2: M10 x 1 mm
  • l2 min.: 5 mm
  • d3: 18 mm
  • l1: 40 mm
  • l3: 18 mm
  • l4: 6 mm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 12 N
  • Operating temperature range max.: 100 °C
  • Weight: 32 g
show article view
Index Plungers
Version:
with knob from stainless steel
d1 -0.02 -0.05 [mm]:
5 mm
d2 [mm]:
M10 x 1 mm
l2 min. [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 14 N
Article-No.:
22120.1075
CAD
Documents
Index Plungers
  • with knob from stainless steel – picture 2
  • d1 -0.02 -0.05: 5 mm
  • d2: M10 x 1 mm
  • l2 min.: 8 mm
  • d3: 18 mm
  • l1: 40 mm
  • l3: 18 mm
  • l4: 6 mm
  • Spring load1) F1: ~ 3 N
  • Spring load1) F2: ~ 14 N
  • Operating temperature range max.: 100 °C
  • Weight: 32 g
show article view
Index Plungers
Version:
with knob from stainless steel
d1 -0.02 -0.05 [mm]:
6 mm
d2 [mm]:
M12 x 1,5 mm
l2 min. [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 4.5 N
Spring load1) F2 ~ [N]:
~ 16 N
Article-No.:
22120.1056
CAD
Documents
Index Plungers
  • with knob from stainless steel – picture 2
  • d1 -0.02 -0.05: 6 mm
  • d2: M12 x 1,5 mm
  • l2 min.: 6 mm
  • d3: 22 mm
  • l1: 48 mm
  • l3: 22 mm
  • l4: 6 mm
  • Spring load1) F1: ~ 4.5 N
  • Spring load1) F2: ~ 16 N
  • Operating temperature range max.: 100 °C
  • Weight: 63 g
show article view
Index Plungers
Version:
with knob from stainless steel
d1 -0.02 -0.05 [mm]:
6 mm
d2 [mm]:
M12 x 1,5 mm
l2 min. [mm]:
9 mm
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 20 N
Article-No.:
22120.1076
CAD
Documents
Index Plungers
  • with knob from stainless steel – picture 2
  • d1 -0.02 -0.05: 6 mm
  • d2: M12 x 1,5 mm
  • l2 min.: 9 mm
  • d3: 22 mm
  • l1: 48 mm
  • l3: 22 mm
  • l4: 6 mm
  • Spring load1) F1: ~ 4 N
  • Spring load1) F2: ~ 20 N
  • Operating temperature range max.: 100 °C
  • Weight: 56 g
show article view
Index Plungers
Version:
with knob from stainless steel
d1 -0.02 -0.05 [mm]:
8 mm
d2 [mm]:
M16 x 1,5 mm
l2 min. [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
20 N
Article-No.:
22120.1078
CAD
Documents
Index Plungers
  • with knob from stainless steel – picture 2
  • d1 -0.02 -0.05: 8 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 8 mm
  • d3: 27 mm
  • l1: 58 mm
  • l3: 26 mm
  • l4: 8 mm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: 20 N
  • Operating temperature range max.: 100 °C
  • Weight: 107 g
show article view
Index Plungers
Version:
with knob from stainless steel
d1 -0.02 -0.05 [mm]:
8 mm
d2 [mm]:
M16 x 1,5 mm
l2 min. [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 7 N
Spring load1) F2 ~ [N]:
~ 26 N
Article-No.:
22120.1058
CAD
Documents
Index Plungers
  • with knob from stainless steel – picture 2
  • d1 -0.02 -0.05: 8 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 12 mm
  • d3: 27 mm
  • l1: 58 mm
  • l3: 26 mm
  • l4: 8 mm
  • Spring load1) F1: ~ 7 N
  • Spring load1) F2: ~ 26 N
  • Operating temperature range max.: 100 °C
  • Weight: 109 g
show article view
Index Plungers
Version:
with knob from stainless steel
d1 -0.02 -0.05 [mm]:
10 mm
d2 [mm]:
M16 x 1,5 mm
l2 min. [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 7.5 N
Spring load1) F2 ~ [N]:
~ 32 N
Article-No.:
22120.1090
CAD
Documents
Index Plungers
  • with knob from stainless steel – picture 2
  • d1 -0.02 -0.05: 10 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 12 mm
  • d3: 27 mm
  • l1: 58 mm
  • l3: 26 mm
  • l4: 8 mm
  • Spring load1) F1: ~ 7.5 N
  • Spring load1) F2: ~ 32 N
  • Operating temperature range max.: 100 °C
  • Weight: 111 g
show article view
Index Plungers
Version:
with knob from stainless steel
d1 -0.02 -0.05 [mm]:
12 mm
d2 [mm]:
M20 x 1,5 mm
l2 min. [mm]:
15 mm
Spring load1) F1 ~ [N]:
~ 9 N
Spring load1) F2 ~ [N]:
~ 32 N
Article-No.:
22120.1092
CAD
Documents
Index Plungers
  • with knob from stainless steel – picture 2
  • d1 -0.02 -0.05: 12 mm
  • d2: M20 x 1,5 mm
  • l2 min.: 15 mm
  • d3: 32 mm
  • l1: 71.5 mm
  • l3: 33 mm
  • l4: 10 mm
  • Spring load1) F1: ~ 9 N
  • Spring load1) F2: ~ 32 N
  • Operating temperature range max.: 100 °C
  • Weight: 203 g
show article view
Index Plungers

Material

Body

  • Stainless steel 1.4401

Locking pin

  • Stainless steel 1.4401 nickel-plated

Knob

  • Thermoplastic PA 6, black-grey, matt
  • Stainless steel 1.4401

Lock nut

  • Stainless steel 1.4401

Notes

Knob not removable.

Lock nuts have to be purchased separately.

Product
Article-No.
CAD
Available
Product:
Lock nuts ISO 8675 (DIN 439)
d2: M8 x 1 mm
Article-No.:
22120.1514
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel 1.4401
  • d2: M8 x 1 mm
  • TextTabueberschrift#233WS: 13 mm
  • Weight: 2.8 g
Product:
Lock nuts ISO 8675 (DIN 439)
d2: M10 x 1 mm
Article-No.:
22120.1515
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel 1.4401
  • d2: M10 x 1 mm
  • TextTabueberschrift#233WS: 16 mm
  • Weight: 5.4 g
Product:
Lock nuts ISO 8675 (DIN 439)
d2: M12 x 1,5 mm
Article-No.:
22120.1516
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel 1.4401
  • d2: M12 x 1,5 mm
  • TextTabueberschrift#233WS: 18 mm
  • Weight: 7.6 g
Product:
Lock nuts ISO 8675 (DIN 439)
d2: M16 x 1,5 mm
Article-No.:
22120.1518
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel 1.4401
  • d2: M16 x 1,5 mm
  • TextTabueberschrift#233WS: 24 mm
  • Weight: 18 g
Product:
Lock nuts ISO 8675 (DIN 439)
d2: M20 x 1,5 mm
Article-No.:
22120.1520
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel 1.4401
  • d2: M20 x 1,5 mm
  • TextTabueberschrift#233WS: 30 mm
  • Weight: 33 g
Title
Category
Type
Direct download
Download basket
Datasheet EH 22120. Index Plungers – with hexagon collar, stainless steel A4
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals