Your selection resulted in 39 hits
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 0.4 N
Spring load1) F2 ~ [N]:
~ 1.3 N
- body and ball from stainless steel, light spring load – picture 1
- d1 +0.1: 3 mm
- d2: 2.38 mm
- d3: 3.5 mm
- l1: 4 mm
- l2: 0.6 mm
- Stroke s: 0.7 mm
- Spring load1) F1: ~ 0.4 N
- Spring load1) F2: ~ 1.3 N
- Operating temperature range max.: 250 °C
- Location hole H7: 3 mm
- Weight: 0.1 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 0.4 N
Spring load1) F2 ~ [N]:
~ 1 N
- body and ball from stainless steel, light spring load – picture 1
- d1 +0.1: 4 mm
- d2: 3 mm
- d3: 4.6 mm
- l1: 5 mm
- l2: 0.9 mm
- Stroke s: 1 mm
- Spring load1) F1: ~ 0.4 N
- Spring load1) F2: ~ 1 N
- Operating temperature range max.: 250 °C
- Location hole H7: 4 mm
- Weight: 0.3 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 0.5 N
Spring load1) F2 ~ [N]:
~ 4.7 N
- body and ball from stainless steel, light spring load – picture 1
- d1 +0.1: 5 mm
- d2: 4 mm
- d3: 5.6 mm
- l1: 6 mm
- l2: 0.9 mm
- Stroke s: 1.4 mm
- Spring load1) F1: ~ 0.5 N
- Spring load1) F2: ~ 4.7 N
- Operating temperature range max.: 250 °C
- Location hole H7: 5 mm
- Weight: 0.6 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 2.3 N
Spring load1) F2 ~ [N]:
~ 6.5 N
- body and ball from stainless steel, light spring load – picture 1
- d1 +0.1: 6 mm
- d2: 5 mm
- d3: 6.5 mm
- l1: 7 mm
- l2: 1 mm
- Stroke s: 1.8 mm
- Spring load1) F1: ~ 2.3 N
- Spring load1) F2: ~ 6.5 N
- Operating temperature range max.: 250 °C
- Location hole H7: 6 mm
- Weight: 1 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 9 N
- body and ball from stainless steel, light spring load – picture 1
- d1 +0.1: 8 mm
- d2: 6.5 mm
- d3: 8.5 mm
- l1: 9 mm
- l2: 1.1 mm
- Stroke s: 2.4 mm
- Spring load1) F1: ~ 4 N
- Spring load1) F2: ~ 9 N
- Operating temperature range max.: 250 °C
- Location hole H7: 8 mm
- Weight: 2 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 3.9 N
Spring load1) F2 ~ [N]:
~ 10 N
- body and ball from stainless steel, light spring load – picture 1
- d1 +0.1: 10 mm
- d2: 8.5 mm
- d3: 11 mm
- l1: 13 mm
- l2: 1.5 mm
- Stroke s: 3.3 mm
- Spring load1) F1: ~ 3.9 N
- Spring load1) F2: ~ 10 N
- Operating temperature range max.: 250 °C
- Location hole H7: 10 mm
- Weight: 4 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 6.2 N
Spring load1) F2 ~ [N]:
~ 14.6 N
- body and ball from stainless steel, light spring load – picture 1
- d1 +0.1: 12 mm
- d2: 10 mm
- d3: 13 mm
- l1: 16 mm
- l2: 2.3 mm
- Stroke s: 4 mm
- Spring load1) F1: ~ 6.2 N
- Spring load1) F2: ~ 14.6 N
- Operating temperature range max.: 250 °C
- Location hole H7: 12 mm
- Weight: 7 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 1.8 N
Spring load1) F2 ~ [N]:
~ 3.5 N
- body and ball from stainless steel, standard spring load – picture 1
- d1 +0.1: 3 mm
- d2: 2.38 mm
- d3: 3.5 mm
- l1: 4 mm
- l2: ~ 0.6 mm
- Stroke s: 0.7 mm
- Spring load1) F1: ~ 1.8 N
- Spring load1) F2: ~ 3.5 N
- Operating temperature range max.: 250 °C
- Location hole H7: 3 mm
- Weight: 0.1 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 2.5 N
Spring load1) F2 ~ [N]:
~ 6 N
- body and ball from stainless steel, standard spring load – picture 1
- d1 +0.1: 4 mm
- d2: 3 mm
- d3: 4.6 mm
- l1: 5 mm
- l2: ~ 0.9 mm
- Stroke s: 1 mm
- Spring load1) F1: ~ 2.5 N
- Spring load1) F2: ~ 6 N
- Operating temperature range max.: 250 °C
- Location hole H7: 4 mm
- Weight: 0.3 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 6.5 N
- body and ball from stainless steel, standard spring load – picture 1
- d1 +0.1: 5 mm
- d2: 4 mm
- d3: 5.6 mm
- l1: 6 mm
- l2: ~ 0.9 mm
- Stroke s: 1.4 mm
- Spring load1) F1: ~ 3 N
- Spring load1) F2: ~ 6.5 N
- Operating temperature range max.: 250 °C
- Location hole H7: 5 mm
- Weight: 0.6 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 5.5 N
Spring load1) F2 ~ [N]:
~ 11.5 N
- body and ball from stainless steel, standard spring load – picture 1
- d1 +0.1: 6 mm
- d2: 5 mm
- d3: 6.5 mm
- l1: 7 mm
- l2: ~ 1 mm
- Stroke s: 1.8 mm
- Spring load1) F1: ~ 5.5 N
- Spring load1) F2: ~ 11.5 N
- Operating temperature range max.: 250 °C
- Location hole H7: 6 mm
- Weight: 1 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 7 N
Spring load1) F2 ~ [N]:
~ 12.5 N
- body and ball from stainless steel, standard spring load – picture 1
- d1 +0.1: 8 mm
- d2: 6.5 mm
- d3: 8.5 mm
- l1: 9 mm
- l2: ~ 1.1 mm
- Stroke s: 2.4 mm
- Spring load1) F1: ~ 7 N
- Spring load1) F2: ~ 12.5 N
- Operating temperature range max.: 250 °C
- Location hole H7: 8 mm
- Weight: 2.1 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 8.5 N
Spring load1) F2 ~ [N]:
~ 18.5 N
- body and ball from stainless steel, standard spring load – picture 1
- d1 +0.1: 10 mm
- d2: 8.5 mm
- d3: 11 mm
- l1: 13 mm
- l2: ~ 1.5 mm
- Stroke s: 3.3 mm
- Spring load1) F1: ~ 8.5 N
- Spring load1) F2: ~ 18.5 N
- Operating temperature range max.: 250 °C
- Location hole H7: 10 mm
- Weight: 4.5 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 26.5 N
- body and ball from stainless steel, standard spring load – picture 1
- d1 +0.1: 12 mm
- d2: 10 mm
- d3: 13 mm
- l1: 16 mm
- l2: ~ 2.3 mm
- Stroke s: 4 mm
- Spring load1) F1: ~ 12 N
- Spring load1) F2: ~ 26.5 N
- Operating temperature range max.: 250 °C
- Location hole H7: 12 mm
- Weight: 7.2 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 2.4 N
Spring load1) F2 ~ [N]:
~ 5.5 N
- body and ball from stainless steel, reinforced spring load – picture 1
- d1 +0.1: 3 mm
- d2: 2.38 mm
- d3: 3.5 mm
- l1: 4 mm
- l2: 0.6 mm
- Stroke s: 0.7 mm
- Spring load1) F1: ~ 2.4 N
- Spring load1) F2: ~ 5.5 N
- Operating temperature range max.: 250 °C
- Location hole H7: 3 mm
- Weight: 0.1 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 10.4 N
- body and ball from stainless steel, reinforced spring load – picture 1
- d1 +0.1: 4 mm
- d2: 3 mm
- d3: 4.6 mm
- l1: 5 mm
- l2: 0.9 mm
- Stroke s: 1 mm
- Spring load1) F1: ~ 5 N
- Spring load1) F2: ~ 10.4 N
- Operating temperature range max.: 250 °C
- Location hole H7: 4 mm
- Weight: 0.3 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 12 N
- body and ball from stainless steel, reinforced spring load – picture 1
- d1 +0.1: 5 mm
- d2: 4 mm
- d3: 5.6 mm
- l1: 6 mm
- l2: 0.9 mm
- Stroke s: 1.4 mm
- Spring load1) F1: ~ 6 N
- Spring load1) F2: ~ 12 N
- Operating temperature range max.: 250 °C
- Location hole H7: 5 mm
- Weight: 0.6 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 7.3 N
Spring load1) F2 ~ [N]:
~ 19 N
- body and ball from stainless steel, reinforced spring load – picture 1
- d1 +0.1: 6 mm
- d2: 5 mm
- d3: 6.5 mm
- l1: 7 mm
- l2: 1 mm
- Stroke s: 1.8 mm
- Spring load1) F1: ~ 7.3 N
- Spring load1) F2: ~ 19 N
- Operating temperature range max.: 250 °C
- Location hole H7: 6 mm
- Weight: 1 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 25 N
- body and ball from stainless steel, reinforced spring load – picture 1
- d1 +0.1: 8 mm
- d2: 6.5 mm
- d3: 8.5 mm
- l1: 9 mm
- l2: 1.1 mm
- Stroke s: 2.4 mm
- Spring load1) F1: ~ 11 N
- Spring load1) F2: ~ 25 N
- Operating temperature range max.: 250 °C
- Location hole H7: 8 mm
- Weight: 2.2 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 17 N
Spring load1) F2 ~ [N]:
~ 37 N
- body and ball from stainless steel, reinforced spring load – picture 1
- d1 +0.1: 10 mm
- d2: 8.5 mm
- d3: 11 mm
- l1: 13 mm
- l2: 1.5 mm
- Stroke s: 3.3 mm
- Spring load1) F1: ~ 17 N
- Spring load1) F2: ~ 37 N
- Operating temperature range max.: 250 °C
- Location hole H7: 10 mm
- Weight: 4.6 g
show article view
Material:
Stainless steel
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 28 N
Spring load1) F2 ~ [N]:
~ 57 N
- body and ball from stainless steel, reinforced spring load – picture 1
- d1 +0.1: 12 mm
- d2: 10 mm
- d3: 13 mm
- l1: 16 mm
- l2: 2.3 mm
- Stroke s: 4 mm
- Spring load1) F1: ~ 28 N
- Spring load1) F2: ~ 57 N
- Operating temperature range max.: 250 °C
- Location hole H7: 12 mm
- Weight: 7.4 g
show article view
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 1.8 N
Spring load1) F2 ~ [N]:
~ 3.5 N
- body from brass, ball from stainless steel, standard spring load – picture 2
- d1 +0.1: 3 mm
- d2: 2.38 mm
- d3: 3.6 mm
- l1: 4 mm
- l2: ~ 0.6 mm
- Stroke s: 0.6 mm
- Spring load1) F1: ~ 1.8 N
- Spring load1) F2: ~ 3.5 N
- Operating temperature range max.: 250 °C
- Location hole H7: 3 mm
- Weight: 0.2 g
show article view
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 3 N
Spring load1) F2 ~ [N]:
~ 6 N
- body from brass, ball from stainless steel, standard spring load – picture 2
- d1 +0.1: 4 mm
- d2: 3 mm
- d3: 4.5 mm
- l1: 5 mm
- l2: ~ 1 mm
- Stroke s: 0.8 mm
- Spring load1) F1: ~ 3 N
- Spring load1) F2: ~ 6 N
- Operating temperature range max.: 250 °C
- Location hole H7: 4 mm
- Weight: 0.4 g
show article view
Ball:
Stainless steel, hardened
Spring load1) F1 ~ [N]:
~ 4 N
Spring load1) F2 ~ [N]:
~ 6.5 N
- body from brass, ball from stainless steel, standard spring load – picture 2
- d1 +0.1: 5 mm
- d2: 4 mm
- d3: 5.5 mm
- l1: 6 mm
- l2: ~ 1 mm
- Stroke s: 1 mm
- Spring load1) F1: ~ 4 N
- Spring load1) F2: ~ 6.5 N
- Operating temperature range max.: 250 °C
- Location hole H7: 5 mm
- Weight: 0.7 g
show article view
Material
Body
- Stainless steel 1.4303
- Brass
- Thermoplastic POM, blue
Ball
- Stainless steel, hardened
- Thermoplastic POM, white
Spring
Notes
Special types on request.
Spring plungers are specially tested for spring range and forces.
References
Calculation of indexing resistance, please refer to appendix - Technical Data -
Version with higher spring forces see "EH 22080. Spring Plungers, smooth, long, with collar and ball".
Characteristic
Light spring load: marked with one line
Standard spring load: no marking
Heavy spring load: marked with two lines
Assembly
A tolerance of H7 is recommended for the locating hole of d1.
Datasheet EH 22080. Spring Plungers – smooth, with collar and ball
Download basket:
Further products
-
Spring Plungers, with collar and ball, front slot
-
Spring Plungers, smooth, long, with collar and ball
-
Spring Plungers, smooth, with collar and ball, self-clamping
-
Locators, with bore hole, for spring plungers
-
Locators, smooth, for spring plungers
-
Holders, for spring plungers
Please select a variant (article number in the order table tab) for complete and detailed compliance information.