1110.200 - Mounting Blocks

This mounting element is a system part of the T-slot system.

This article 1110.200 - Mounting Blocks / () is one variant of the article group Mounting Blocks (EH 1010.200 - EH 1110.300)

System
b1 [mm]
l1 [mm]
b2 [mm]
h1 [mm]

More details

Article-No.
Documents
Price [€]
Available
System:
V70
b1 [mm]:
70 mm
l1 [mm]:
140 mm
b2 [mm]:
14 mm
h1 [mm]:
70 mm
Article-No.:
1110.200
Documents
Mounting Blocks
  • System: V70
  • b1: 70 mm
  • l1: 140 mm
  • b2: 14 mm
  • b3: 24 mm
  • l2: 35 mm
  • h1: 70 mm
  • l3: 35 mm
  • h2: 10 mm
  • h3: 20 mm
  • d1: 12.25 mm
  • Amount n: 2
  • d2: M12
  • Weight: 3800 g
Mounting Blocks

Material

  • Steel, hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet 1110.200
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
T-Slot Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Modular Fixture Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.